Petersen Aluminum Corp.
undefined by Petersen Aluminum Corp.
Metal Roofing And Metal Wall Panels
CONTACT INFO
CONTENT
Petersen Aluminum Corp. > PRODUCT > PAC-150 180° Double Lock
PAC-150 180° Double Lock
This panel combines an attractive thin-rib profile with superior structural performance. PAC-150 panels are designed for application over a wide variety of substrates in slopes as low as 1/2:12 pitch. PAC-150 roofing panels are available in a wide variety of widths from 12" to 20". Materials available include 22 and 24 gauge steel plus .032 and .040 aluminum.
Rated 5 based on 1 product reviews

Revit BIM Files for PAC-150 180° Double Lock

Roofs and Roof Accessories: Roofs: Metal Panel BIM system
Roofs and Roof Accessories: Roofs: Metal Panel

Download Revit System Files:

Petersen Aluminum Materials

Download Revit Files:

Wall Panel: PAC CLAD: 7-2 BIM system
Wall Panel: PAC CLAD: 7-2

Download Revit System Files:

Wall Panel: PAC CLAD: Corrugated BIM system
Wall Panel: PAC CLAD: Corrugated

Download Revit System Files:

Wall Panel: PAC CLAD: M-42-M-36 BIM system
Wall Panel: PAC CLAD: M-42-M-36

Download Revit System Files:

Wall Panel: PAC CLAD: R-41-R-36 BIM system
Wall Panel: PAC CLAD: R-41-R-36

Download Revit System Files:

Wall Panel: PAC-CLAD: Flush-Reveal BIM system
Wall Panel: PAC-CLAD: Flush-Reveal

Download Revit System Files:

Wall Panel: PAC-CLAD: PAC-Precision-Series BIM system
Wall Panel: PAC-CLAD: PAC-Precision-Series

Download Revit System Files:

Fascia Panel: PAC-CLAD: Flush-Reveal BIM system
Fascia Panel: PAC-CLAD: Flush-Reveal

Download Revit System Files:

Specifications for PAC-150 180° Double Lock

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW