Rated 5 based on 1 product reviews
Ram Board/Surface Shields

Temporary Floor Protection and Dust Containment

CONTACT INFO
8450 W. 185th St.
Tinley Park, IL 60487
Phone: 855-848-8678
Request for information Ram Board/Surface Shields Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
SOCIAL
Ram Board/Surface Shields > PRODUCT > PE Tape GENERAL PURPOSE PE TAPE - General Purpose PE Tape

General Purpose PE tape is perfect for stucco masking, joining poly sheeting and kraft paper. It has a rubber based adhesive and is available in both 7.5 mil and 9 mil.

- Hide Gallery
PE Tape  GENERAL PURPOSE PE TAPE

Specifications for PE Tape GENERAL PURPOSE PE TAPE - General Purpose PE Tape
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for PE Tape GENERAL PURPOSE PE TAPE - General Purpose PE Tape
Videos for PE Tape GENERAL PURPOSE PE TAPE - General Purpose PE Tape
Ram Board/Surface Shields video of How To Install Ram Board
2021-08-17T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Stair Shield: Heavy-duty Stair Protection
2021-08-17T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Corner Shield: Jobsite Corner Protection
2021-08-17T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of How and When to Use Plasti Shield Products
2021-08-17T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of BUILDER BOARD SEAMER Durable Tape Applicator
2019-06-09T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of BUILDER BOARD with Liquid Shield
2019-06-09T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of CARPET SHIELD® Temporary Carpet Protection
2019-06-09T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of DUST SHIELD PRO Extendable Containment Poles
2019-06-09T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Ram Board - Door Jamb
2017-02-14T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Ram Board - Home Edition
2017-02-14T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Ram Board - Ram Board
2017-02-14T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Ram Board - Wall Guard
2017-02-14T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of Ram Board Plus® Commercial
2018-02-23T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information
Ram Board/Surface Shields video of ULTRASTIK All Purpose Tape
2019-06-09T00:00:00+00:00Z
(Ram Board/Surface Shields) request for information