Primacoustic (a division of Radial Engineering Ltd.)
Primacoustic (a division of Radial Engineering Ltd.)
Acoustic Panels, T-bar Ceiling Tiles, Clouds
CONTACT INFO
1845 Kingsway Ave. Unit 1165
Port Coquitlam, BC, Canada V3C 1S9
Phone: 604-942-1001
Request for information Primacoustic (a division of Radial Engineering Ltd.) Contact Us / RFI
CONTENT
CAD drawings
Datasheets

Primacoustic Paintables™ are an innovative acoustic panel range that are finished in Absolute White™, or can be repainted to the color of your choice! The design begins with the same high-density 6lb per cubic foot (96kg/m3) glass wool core that is used in the Broadway series panels. Rather than wrapping the panel in fabric, the face and edges of the Paintables are coated in a breathable latex finish that allows them to be spray-painted without affecting acoustic performance.

Paintables provide balanced absorption at all frequencies, and are available in a variety of sizes. This makes them suitable for both large scale and small room installations including houses-of-worship, airports, home theatres, offices, call centers, boardrooms, restaurants, video conferencing, huddle rooms, broadcast facilities and recording studios of all sizes.

Paintables Are Also Printable!

The unique coated surface of the Paintables panels can be custom printed at your local print shop. Using UV flatbed printer technology, many commercial printers can apply custom graphics, photos, logos, or the image of your choice to the face of the panel. This high-resolution printing applies a thin coating in vivid color without affecting the acoustic performace of the panel. Complete customization of your acoustic treatment is now possible!

Rated 5 based on 1 product reviews
- Hide Gallery
Paintables Acoustic Panels