Cleatech
Cleatech
Laboratory and Clean Room Equipment
CONTACT INFO
2106 N. Glassell St.
Orange, CA 92865
Toll Free: 888-216-8033
Phone: 714-754-6669
Fax:
Request for information Cleatech Contact Us / RFI
CONTENT
Catalogs / Brochures
SOCIAL
Cleatech > PRODUCT > Palm Micro Centrifuges
Palm Micro Centrifuges

Palm Micro Centrifuges  

1
  • Ideal for microfiltration and quick spin-downs
  • Easy-to-use with dual start/stop function
  • 7000rpm fixed speed (D1008)
  • Equipped with 2mL x 8 and PCR8 x 2 rotors
  • Quiet running, noise level ≤45 dB
  • Rotor change without tools
  • Accelerates and brakes in seconds
  • Four colors with green, blue, yellow and pink
  • Multi-voltage


Rated 5 based on 1 product reviews
Catalogs for Palm Micro Centrifuges