Rated 5 based on 1 product reviews
PRL Glass Systems, Inc.

Architectural Glass, Storefronts and Curatianwalls

CONTACT INFO
13644 Nelson Ave.
City of Industry, CA 91746
Toll Free: 800-433-7044
Phone:
Request for information PRL Glass Systems, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
PRL Glass Systems, Inc. > PRODUCT > Panic Hardware - PL-110 Series

Our PL-110 panic device runs down the center of doors and latches at the floor. This design does not comply with ADA regulations. To ensure compliance, please consult building codes prior to ordering.

We manufacture all panic devices in our facility. Made from 1 ¼" stainless steel tubing, this narrow L-shaped interior push pad grants unhindered views on many emergency egresses. These panic devices can be used on full framed and ultra-narrow cladded doors as well as aluminum and all-glass fire exits up to 120" tall.

Our panic devices are UL certified (UL305) and have been tested up to 2.0 million cycles in accordance to American National Standard's safety requirement for panic devices. Additionally, these crash bars are Grade 1 certified and meet life-safety regulations for ANSI and BHMA. Offered in 4 elegant styles, our panic devices are supplied in brushed and polished stainless steel, satin and polished brass, oil rubbed bronze, and Kynar painted finishes.

4 Panic Device Styles:

  • Classic: Round tubular bar & radius corners

  • Unique: Round tubular bar & mitered corners

  • Innovative: Square tubular bar & mitered corners

  • Advanced: Square tubular bar & radius corners

- Hide Gallery
Panic Hardware

Catalogs for Panic Hardware - PL-110 Series
Videos for Panic Hardware - PL-110 Series
PRL Glass Systems, Inc. video of Shop PRL’s Ultra-Narrow Max sliders. Our exterior sliding glass doors have a lot to offer.
2023-03-29T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Custom Glass Fencing is a great design option for perimetral security and safety.
2023-03-29T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of PRL's Floating Headers - Designed for Total Vision Systems in conjunction with floor closers.
2021-08-24T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Euro Center Lock Door Hardware
2021-08-24T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Samson Hydraulic Door Patch Closer
2021-08-24T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of At PRL we offer a full line of Euro Style Fittings to complement our All Glass Entrance Systems.
2021-08-24T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Easy Locking Door Ladder Pulls
2021-08-24T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Make your sidelite headers count! Order with PRL of Southern California for dryset framing materials
2021-06-28T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of PRL Recently Updated its Website and Now its Easier than ever to Manage Your Account ONLINE!
2021-05-04T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Aluminum Framed Glass Gates. Build Them Your Way at PRL! Order Endless Designs!
2020-10-13T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Insulated Glass Units are more important than ever.
2021-05-04T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Laminated SentryGlas®. When Do I Need High Performance? Find Out at PRL of City of Industry!
2021-05-04T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Shop PRL’s Dryset Sidelite Rails for the Best in All-Glass Framing.
2021-06-28T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Best of PRL Glass Systems, Inc.
2021-06-28T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Bullet Resistant Glass
2021-05-04T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of PRL’s Ladder Pull Continues its Popularity Due to its Easy Accessing Height.
2021-06-28T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of PRL extends its laminated glass capabilities with modern color glass interlayer’s.
2021-05-04T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Shop Full Framed Aluminum Entrance Doors at PRL Glass & Aluminum.
2021-05-04T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Get MirroView™ Glass at PRL. Turn TV Screens into Stylish Mirrors! See How It Works!
2020-10-13T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of PRL 2021 All Glass Entrance Doors
2021-05-04T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of PRL’s an MBE Supplier! Seize the Benefits & Partner with Us Today!
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Tiffany All-Glass Sliding Doors. Showcase Interiors with Sweeping Transparency!
2020-01-16T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Aluminum Extrusions
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of PRL's Quick & Easy Online Ordering & Quoting System is Back!
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of High Performance You Can Rely On. PRL’s Aluminum Curtain Wall Systems.
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Custom Laminated Glass with the fastest lead times in the industry.
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of New Matte Black Shower Hardware Finish! Now Available at PRL!
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Spandrel Shower Splashback Walls. Easy Maintenance, Boundless Colors
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Custom Glass Countertops. Create a Masterpiece at PRL Glass & Aluminum!
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Fast & Easy! Quote/Order IG Units & Laminated Glass Online Video Tutorial
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Custom Table Tops
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Glass Enclosed Wine Cellars. Get Infinite Customizations At PRL!
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of PRL’s Low E Glass Hard & Soft Coats
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Decorative Glass Types. Turn the Ordinary into the Extraordinary at PRL!
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Full Frame Cladded Doors
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of PRL's Custom Glass Specialties. You dream it, we build it
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of We are grateful for your support with our online quotes & orders system!
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Bring The Outdoors In with PRL's Max Sliding Doors
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of PRL’s New All-Glass Slider Catalog. Make Shopping Easy! Download Yours Now!
2019-10-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of PRL’s Aluminum Doors. Exterior Entrance Doors You Can Be Sure of
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Quick & Easy Online Frameless Shower Door and Slider Units, Ordering & Quoting System- It's a Snap!
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of PRL Alumi-Sliders.... Interior Space can be maximized.
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of All-Glass Entrance Doors. Buy Custom Systems & Complete Packages at PRL!
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Panic Devices and All Glass, Full Frame Entrance Systems
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Order and Quote Aluminum Storefront Stock Lengths Online
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Send us your Shower Enclosure Opening Dimensions and We Will Take Care of the Rest.
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Custom Shower Systems
2019-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Accordion Aluminum Bi-fold Door System Installation Video Guide
2018-12-03T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Accordion Bifold Door System is a premium quality aluminum system
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Aluminum Extrusions
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Aluminum Framed Glass Fencing
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of At PRL we manufacture premium handrail and guardrail standoffs.
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Bring The Outdoors In with PRL’s Max Sliding Doors
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Complete Aluminum Ingress Door Systems. PRL Does What? Find Out!
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Custom Sandblasted Glass Images, Logos Patterns and Themes
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Dryset Sidelite Rails. For All-Glass Storefronts, Windows, Entry Surrounds & More!
2020-04-06T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Frameless All-Glass Gates
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Free-Standing, Movable Protective Plexiglass Shields
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Full Frame Cladded Doors Including Panic Device
2020-04-06T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Get Dual Bypass Shower Door Sliders at PRL. New Tiffany Frameless Shower Systems!
2020-04-06T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Get the Best Glass Edgework in Southern California with PRL’s NEW Robot Polisher!
2020-01-16T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Glass Door Panic System
2014-12-16T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Glass Enclosed Wine Cellars. Get Infinite Customizations At PRL!
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Handrail & Guardrail Posts. Discover Diverse Railing Configurations available from PRL
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Handrail & Guardrail Top Caps in Numerous Stylish Designs! Deal Direct with PRL Glass & Aluminum.
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Handrail and Guardrail Glass. Shop Vast Sizes & Thicknesses at PRL Glass & Aluminum!
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of How Insulated Glass is Fabricated
2018-07-22T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of How Tempered Glass is made video by PRL Glass Systems Inc.
2015-07-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of How an automated glass machine cuts by PRL Glass Systems Inc.
2015-07-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of How are IG units made by PRL Glass Systems, Inc.
2015-02-05T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of How is Architectural Glass Cut at PRL?
2018-08-13T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of How is Laminated Glass Made by PRL Glass Systems, Inc.
2015-02-12T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of How is aluminum extruded video by PRL Glass Systems, Inc.
2015-07-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Hurricane Resistant Glass Door Test / Max Slider
2014-11-06T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Matte Black Shower Hardware Finish, Available at PRL!
2020-04-06T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Order the Best Handrail and Guardrail Brackets & Tubular Railing at PRL!
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of PRL Architectural Glass and Metal Products Video
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of PRL Fire Resistant Glass
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of PRL Glass Shower Doors Video
2015-07-23T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of PRL is Proud to Announce A New Glass Line! SaniTise™ Glass
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of PRL's adding to our high technology with a NEW Waterjet System!
2020-01-16T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of PRL’s Bullet Resistant Glass for Ammunition Levels 1-8
2018-10-10T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Rapid Dryset Door Rails. Order with PRL! Make All-Glass Door Installation a Breeze!
2020-04-06T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Rapid Dryset Handrail Base Shoes. Innovate Your Installations! Bid With PRL!
2020-04-06T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Request PRL Glass & Aluminum’s New Entrance Door Catalog! Put Shopping at Your Fingertips!
2020-04-06T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Robot Glass Polisher System
2018-09-03T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Ruby All-Glass Sliding Doors. Get Interior Entries with Boundless Views at PRL!
2020-01-16T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Spandrel Glass for Vast Glazing Products. Don’t Miss Out! Get Yours at PRL Glass & Aluminum!
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Tempered Glass Process with the Largest State-of-the-Art Tempering Ovens.
2019-01-28T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Tempered and Laminated Oversized Glass Panels with the Fastest Lead-Times!
2019-04-09T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information
PRL Glass Systems, Inc. video of Tiffany All-Glass Sliding Doors. Showcase Interiors with Sweeping Transparency!
2020-08-11T00:00:00+00:00Z
(PRL Glass Systems, Inc.) request for information