Rated 5 based on 1 product reviews
Armatherm

Thermal Bridging Solutions

CONTACT INFO
1 Titleist Dr.
Acushnet, MA 02743
Phone: 844-360-1036
Continuing Education Logo
Request for information Armatherm Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
Webinars
press releases
SOCIAL
Armatherm > PRODUCT > Parapet Roof Penetration Thermal Bridging Solution

The roof is part of the building envelope where penetrations such as davits, anchors and supports for dunnage extend through the thermal envelope and roof insulation creating non-continuous insulation. These interface details are typically connected to interior trusses or structural elements creating a thermal bridge and point transmittance (heat flow). The R value of the roof can be reduced by up to 40% in these areas.


Parapet Roof Penetration Thermal Break

A structural thermal break at these locations will improve the U value of the roof assembly and prevent potential condensation problems at the structural connection. Armatherm™ FRR and 500 series thermal break materials can transfer the loading conditions at these locations while significantly reducing heat flow, creating continuous insulation. The heat loss can be improved by as much as 80%.


What is Thermal Bridging?

- Hide Gallery
Parapet Roof Penetration Thermal Bridging Solution

Parapet Roof Penetration Thermal Bridging Solution  

1

Revit BIM Files for Parapet Roof Penetration Thermal Bridging Solution

Structural Thermal Bridging Detail: Break Pad Column Isolation

Structural Thermal Bridging Detail: Break Pad Foundation to Wall Connection Roof to Parapet Connection

Structural Thermal Bridging Detail: Break Pad Steel Post to Rafter Beam Connection Direct

Structural Thermal Bridging Detail: Break Pad Steel Post to Rafter Beam Connection Via Stub

Structural Thermal Bridging Detail: Fiber Cement CMU Base of Wall

Structural Thermal Bridging Detail: Fiber Cement CMU Inside Corner

Structural Thermal Bridging Detail: Fiber Cement CMU Outside Corner

Structural Thermal Bridging Detail: Fiber Cement CMU Sliding Door Head

Structural Thermal Bridging Detail: Fiber Cement CMU Sliding Door Jamb

Structural Thermal Bridging Detail: Fiber Cement CMU Swing Door Head

Structural Thermal Bridging Detail: Fiber Cement CMU Swing Door Jamb

Structural Thermal Bridging Detail: Fiber Cement CMU Top of Wall

Structural Thermal Bridging Detail: Fiber Cement CMU Wall Plan

Structural Thermal Bridging Detail: Fiber Cement CMU Wall Section

Structural Thermal Bridging Detail: Fiber Cement CMU Window Head

Structural Thermal Bridging Detail: Fiber Cement CMU Window Jamb

Structural Thermal Bridging Detail: Fiber Cement CMU Window Sill

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Base of Wall

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Inside Corner

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Outside Corner

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Sliding Door Head

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Sliding Door Jamb

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Swing Door Head

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Swing Door Jamb

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Top of Wall

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Wall Plan

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Wall Section

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Window Head

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Window Jamb

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Window Sill

CAD Drawings for Parapet Roof Penetration Thermal Bridging Solution
5450-004 - Thermal Break Pad - Column Isolation
download: view:
Catalogs for Parapet Roof Penetration Thermal Bridging Solution
Videos for Parapet Roof Penetration Thermal Bridging Solution
Armatherm video of Cladding / Wall Panel
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Column Base and Foundation Wall
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How the Armatherm™ Z-Girt reduces thermal bridging through cladded and panelled walls
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging at roof connections with Armatherm™
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging through a steel canopy or balcony with Armatherm™
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging through shelf angles with Armatherm™.
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging through wall-to-foundation transitions with Armatherm™
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Masonry Shelf Angle
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Parapet / Roof Penetration
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Steel Canopy / Balcony
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Thermal Bridging Explained
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Thermal bridging explained
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information