HySecurity Gate Operators
undefined by HySecurity Gate Operators
Automated Gate Systems
CONTACT INFO
HySecurity Gate Operators image | Parking and Traffic Control Barrier Arm Operator Overview
HySecurity Gate Operators image | HySecurity Gate Operators

StrongArmPark DC

STRONGARMPARK DC is an extremely reliable, continuous duty, electromechanical, UPS battery backed-up parking barrier arm operator designed for millions of maintenance-free cycles in access and revenue control applications. Every StrongArmPark DC operator includes an advanced HyProtect™ breakaway arm bracket and kill switch, which may reduce the cost of arm or operator damage due to vehicle strike. Safety features include resilient bumper along base of arm and dynamic reversing feature in operator to reduce possibility of injury or vehicle damage.CYCLE UP TO 14 FT ARMS, starting and stopping gracefully with three field-adjustable Open/Close speeds: Strong, durable aluminum barrier arm has bright, highly visible LED lights across top of arm, decreasing likelihood of vehicle strike. Use HySecurity articulating arms for site clearance issues such as underground parking garages. Adaptive IES (inherent entrapment sensor) optimizes gate resistance sensitivity and reduces false trips and unnecessary call backs. No heater required unless temperatures drop below -13F (-25C). Zinc-plated, white powder coated chassis provides excellent abrasion and corrosion resistance for an enduring, attractive finish. Custom color available.UPS STANDARD BACKUP provides thousand plus cycles after AC power loss.* Continues to operate with dead or dying batteries while on AC. Field configurable to fail open or secure if batteries deplete. A HySecurity designed intelligent three stage charging system monitors battery condition to maximize battery life. EASILY CONFIGURE GATE OPERATION to specific site requirements with unequalled Smart DC Controller. PC software simplifies configuration and troubleshooting using Smart Touch Analyze and Retrieve Tool (S.T.A.R.T.). Upload latest software, troubleshoot system and save operator configurations. Programmable dual or sequenced gate integration. One configurable user relay plus optional Hy8Relay™ - an accessory module providing eight additional programmable relay outputs. Make loop problems go away with Hy5B™: The loop detector with automatic sensitivity adjustment, advanced tailgating detection, and loop health scoring. StrongArmPark DC meets nearly any access and revenue control need.CONNECT AND REPORT: Optional web based HyNet™ Gateway connects the perimeter gates/barriers with your security/ revenue control monitoring station. Securely report gate system tailgating, gate hits, failure to operate, and more, in real time tomaintain perimeter security or revenue flow (revenue control parking). Additionally, configure email alerts to communicate issues to installer, facility or security responders.SOLAR When there's no AC access and plenty of sun, operate energy efficient StrongArmPark DCS with solar panels.† The integrated charging controller with industry leading MPPT technology generates more gate cycles. Battery protection software prevents over-discharge, lengthening battery life. High speed charger maximizes battery charging during inclement weather when sunlight is scarce. Intelligent accessory power management turns off accessories between cycles, increasing gate cycle capacity. High efficiency motors and drive systems reduce power consumption and generate more gate cycle capacity. Two standard 8Ah batteries are supplied. The 50Ah battery option provides six times the storage capacity of the standard batteries and supports more peripheral connections.
Rated 5 based on 1 product reviews