X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Modular Cleanrooms and Cleanroom Equipment
CONTACT INFO
8605 Wyoming Ave. N.
Minneapolis
, MN
55445
Toll Free:
888-982-0876
Phone:
http://www.cleanairproducts.com
Request for information
Clean Air Products
Contact Us / RFI
CONTENT
SOCIAL
Clean Air Products
>
PRODUCT
>
Pass-Thru Cabinet - CAP18WHF
Pass-Thru Cabinet - CAP18WHF
CAP18WHF Wall-Mounted HEPA Filtered Pass-Thrus.
Standard Features
Formed and stitch-welded type 304 #4 finish stainless steel construction
120 Volt 60Hz 0.83 Amp Motorized HEPA filter unit
375 CFM air flow at 110 ft/min
Perforated inner sides for air recirculation
Stainless steel continuous flush-mount hinges
Clear tempered safety glass viewing windows
Type 316 stainless steel lever compression door latches
Closed-cell PVC foam door gaskets
Maximum interior width: 42 inches
- Hide Gallery
Pass-Thru Cabinet
CAP18WHF
1
Specs
Catalogs
Videos
Specifications for Pass-Thru Cabinet - CAP18WHF
13 21 13
Clean Room Pass-Thru Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - Canadian
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Catalogs for Pass-Thru Cabinet - CAP18WHF
Videos for Pass-Thru Cabinet - CAP18WHF
Clean Air Products video of Pass-thru air locks - automatic door openers
2016-08-30T00:00:00+00:00Z
Pass-thru air locks - automatic door openers
(Clean Air Products)
request for information
Clean Air Products video of Pass-thru air locks for cleanrooms - pneumatic sliding doors
2016-08-30T00:00:00+00:00Z
Pass-thru air locks for cleanrooms - pneumatic sliding doors
(Clean Air Products)
request for information
Clean Air Products video of Wall mount HEPA filtered cleanroom pass-thru from Clean Air Products
2016-08-30T00:00:00+00:00Z
Wall mount HEPA filtered cleanroom pass-thru from Clean Air Products
(Clean Air Products)
request for information
Clean Air Products video of Wall mount bio design cleanroom pass-thrus from Clean Air Products
2016-08-30T00:00:00+00:00Z
Wall mount bio design cleanroom pass-thrus from Clean Air Products
(Clean Air Products)
request for information
Clean Air Products video of Wall mount cleanroom pass-thru from Clean Air Products
2016-08-30T00:00:00+00:00Z
Wall mount cleanroom pass-thru from Clean Air Products
(Clean Air Products)
request for information
Clean Air Products video of Wall mounted clean room pass-thru frame installation
2016-08-30T00:00:00+00:00Z
Wall mounted clean room pass-thru frame installation
(Clean Air Products)
request for information