Rated 5 based on 1 product reviews
Gorbel Inc.

Work Station Cranes

CONTACT INFO
600 Fishers Run
Fishers, NY 14453
Toll Free: 800-821-0086
Phone: 585-924-6262
Request for information Gorbel Inc. Contact Us / RFI
CONTENT
BIM - revit
CSI specifications / specs
Videos
Datasheets
SOCIAL
This handle is a two-button infinitely variable control handle for use with our G-Force® and the Easy Arm™. It is a no-charge optional alternative to our standard G-Force® slide handle.

The buttons of the G-Force® Pendant Control require less than one pound of force to depress, making it up to 70% easier than traditional pendants. This reduces the potential for fatigue and repetitive stress injuries of the hand and wrist.
- Hide Gallery
Pendant Handles
Videos for Pendant Handles
Gorbel Inc. video of 01 GS Series Electric Chain Hoist - An Overview Part I – Introduction
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 02 GS Series Electric Chain Hoist - Part II - Gear Train
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 03 GS Series Electric Chain Hoist - Part III - Power Terminal Block • Control Transformer • Brake & Clutch
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 04 GS Series Electric Chain Hoist - Part IV - Brake Design
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 05 GS Series Electric Chain Hoist - Part V - Chain Guide
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 06 GS Series Electric Chain Hoist - Part VI - Hoist Body Design
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 07 GS Series Electric Chain Hoist - Part VII - Contactor Section • Brake Rectifier • Limit Switch
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 08 GS Series Electric Chain Hoist - Part VIII - Standard Twist Lock Connector
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 09 GS Series Electric Chain Hoist - Part IX – Accessories
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 10 GS Series Electric Chain Hoist - Part X - Easy Change Suspension Plates
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 11 GS Series Electric Chain Hoist - Part XI – Pendant
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 12 GS Series Electric Chain Hoist - Part XII - Trolley Options
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Gorbel - A Company Overview
2018-12-09T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Workstation Cranes Overview
2015-06-02T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Jib Cranes Overview
2015-06-02T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of G-Force Overview
2015-07-02T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Tether Track Overview
2015-07-02T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Cleveland Tramrail Overview
2015-07-02T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Cleveland Tramrail by Gorbel at Helmont Mills
2017-07-17T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of G-Force ® Quick Tips in: Capacity Overload Limiting Sensitivity
2017-07-17T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of G-Force ® Quick Tips in: Capacity Overload Limiting Threshold
2017-07-17T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of G-Force ® Quick Tips in: Displaying System Information
2017-07-17T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Increasing Productivity & Protecting Workers with Gorbel Easy Arm® Intelligent Lifting Device
2017-07-17T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Moving Granite/Increasing Productivity-Gorbel Work Station Cranes
2017-07-17T00:00:00+00:00Z
(Gorbel Inc.) request for information