PPG Architectural Finishes, Incorporated - PPG Paints
undefined by PPG Architectural Finishes, Incorporated - PPG Paints
Interior And Exterior Paints
CONTACT INFO
CONTENT
PPG Architectural Finishes, Incorporated - PPG Paints > PRODUCT > Penetrating Wood Finish - CWF-UV®5
Penetrating Wood Finish

FLOOD® PRO CWF-UV®5 Penetrating Wood Finish offers advanced formulation that protects wood from the inside out to guard against moisture and sun damage while adding a slight hint of color. Fortified with PENETROL® for excellent penetration.Recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings, outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or wood previously stained or painted. Apply directly to weathered wood previously finished with FLOOD® PRO CWF-UV®5; other previous coatings must be completely removed. (FLD565 Series).


FEATURES:
Water Repellant Coating
Added Mildewcide Package
Tinted with Transparent Iron Oxide Pigments

Rated 5 based on 1 product reviews

Specifications for Penetrating Wood Finish - CWF-UV®5

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications

Specwizards® for Penetrating Wood Finish - CWF-UV®5

09 90 00 |
BusinessApplication
Building Construction Specifications

Catalogs for Penetrating Wood Finish - CWF-UV®5

Videos for Penetrating Wood Finish - CWF-UV®5

PPG Architectural Finishes, Incorporated - PPG Paints video of PPG SpecWizard for Paints and Coatings
2015-07-28