Rated 5 based on 1 product reviews
UNILOCK®

UNILOCK®
Pavements and Retaining Walls

CONTACT INFO
401 The West Mall Suite 610
Toronto, ON, Canada M9C 5J5
Toll Free: 800-864-5625
Phone:
Continuing Education Logo
Request for information UNILOCK® Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
building construction projects
SOCIAL
UNILOCK® > PRODUCT > Unilock Eco-Priora™ Permeable Pavers

Eco-Priora pavers are created with unparalleled durability and color retention. This permeable paver can infiltrate stormwater up to 140 inches per hour when installed on an open graded base with a fine chip between the joints. This paver delivers both performance and aesthetics with simple shapes and a smooth surface texture that give this paver a sleek and contemporary look.

- Hide Gallery
Unilock Eco-Priora™ Permeable Pavers

Unilock Eco-Priora™ Permeable Pavers  

1

Revit BIM Files for Unilock Eco-Priora™ Permeable Pavers

Pavers: Eco Priora

CAD Drawings for Unilock Eco-Priora™ Permeable Pavers
Paver ModifiedB6-B12 Curb Tapered Back
download: view:
Permeable Aggregate Restraint Spikes
download: view:
Permeable Aluminum Edge Geotextile
download: view:
Permeable Cross Slope Base Ponding
download: view:
Permeable Curb Underdrain
download: view:
Permeable Eco-Optiloc Cluster Offset
download: view:
Permeable Hidden Curb
download: view:
Permeable Hidden Curb Underdrain
download: view:
Permeable High Infiltration Med Duty
download: view:
Permeable Low Infiltration Heavy Duty
download: view:
Permeable Low Infiltration Underdrain Heavy Duty
download: view:
Permeable Low Infiltration Underdrain Med Duty
download: view:
Permeable Partial Infiltration Underdrain Heavy Duty
download: view:
Permeable Partial Infiltration Underdrain Med Duty
download: view:
Permeable Paver Bench Flush Base
download: view:
Permeable Paver Bench Recessed Base
download: view:
Permeable Paver Bench Recessed Mount to Slab
download: view:
Permeable Paver Bench Surface Mount to Slab
download: view:
Permeable Roadway Crown
download: view:
Permeable Sidewalk Non Vehicular
download: view:
Permeable to Non Permeable Transition
download: view:
Paver Driveway Permeable Base
download: view:
Paver Patio Permeable Base
download: view:
Rainwater Harvesting - Residential Patio Model
download: view:
Specifications for Unilock Eco-Priora™ Permeable Pavers
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Unilock Eco-Priora™ Permeable Pavers
Videos for Unilock Eco-Priora™ Permeable Pavers
UNILOCK® video of Acid Test
2023-01-09T00:00:00+00:00Z
(UNILOCK®) request for information
UNILOCK® video of EasyClean Technology
2023-01-09T00:00:00+00:00Z
(UNILOCK®) request for information
UNILOCK® video of Eco-Line from Unilock
2023-01-09T00:00:00+00:00Z
(UNILOCK®) request for information
UNILOCK® video of Mechanical Installation of Eco Priora
2023-01-09T00:00:00+00:00Z
(UNILOCK®) request for information
UNILOCK® video of Permeable Paving – Reducing Excess Stormwater, Beautifully
2023-01-09T00:00:00+00:00Z
(UNILOCK®) request for information
UNILOCK® video of Siena Triple Clamp Installation
2023-01-09T00:00:00+00:00Z
(UNILOCK®) request for information
UNILOCK® video of The Ultimate Paving Stone Laying Machine
2023-01-09T00:00:00+00:00Z
(UNILOCK®) request for information
UNILOCK® video of Unilock Navy Pier
2023-01-09T00:00:00+00:00Z
(UNILOCK®) request for information
UNILOCK® video of Unilock: Withstanding the Yorkville Fire Station
2023-01-09T00:00:00+00:00Z
(UNILOCK®) request for information
Datasheets for Unilock Eco-Priora™ Permeable Pavers