Rated 5 based on 1 product reviews
Safe-T-Nose

Photoluminous Egress Path Marking System

CONTACT INFO
1640 Salem Industrial Dr. N.E. P. O. Box 9397
Salem, OR 97305
Toll Free: 855-723-6673
Phone: 503-362-3554
Request for information Safe-T-Nose Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Safe-T-Nose > PRODUCT > Photoluminescent Panic Bar Door Hardware Marker (LPB)

For marking the exit door push bar.

Premium Photo-Glo® is the longest lasting glow-in-the-dark product available, we embed strontium into the same industrial polymer used in golf balls.

All Photo-Glo® material comes with a 25-year warranty.

Abrasion resistant, with smooth tapered edges, is easy to clean and sanitize.

  • Photo Glo® Exit door panic bar photoluminescent strip

  • Industrial plastic is durable and easy to clean

  • 1” x 16”

  • Aggressive, high tack, peel & stick adhesive backing

  • UL 1994 listed

 

Request A Sample
 

- Hide Gallery
Photoluminescent Panic Bar Door Hardware Marker (LPB)

Specifications for Photoluminescent Panic Bar Door Hardware Marker (LPB)
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Photoluminescent Panic Bar Door Hardware Marker (LPB)
Videos for Photoluminescent Panic Bar Door Hardware Marker (LPB)
Safe-T-Nose video of Glow In The Dark Safe-T-Nose Fire Fighter Test
2017-05-01T00:00:00+00:00Z
(Safe-T-Nose) request for information
Safe-T-Nose video of Photoluminescent Industrial Plastic Handrail Strip (STNH) Install
2020-05-11T00:00:00+00:00Z
(Safe-T-Nose) request for information
Safe-T-Nose video of STNP Pour-in-Place Stair Nosing Overview and Installation | Safe-T-Nose
2020-05-11T00:00:00+00:00Z
(Safe-T-Nose) request for information
Safe-T-Nose video of STNR Surface Mount Nosing Installation & Overview | Safe-T-Nose
2020-06-02T00:00:00+00:00Z
(Safe-T-Nose) request for information