Rated 5 based on 1 product reviews
DaVinci Custom Fireplaces - a division of Travis Industries.

Linear Custom Fireplaces

CONTACT INFO
12521 Harbour Reach Dr.
Mukilteo, WA 98275
Toll Free: 800-654-1177
Phone: 425-609-2500
Continuing Education Logo
Request for information DaVinci Custom Fireplaces - a division of Travis Industries. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
press releases
SOCIAL

The unique architectural design of this fireplace serves as a beautiful focal point that can be used to divide a large living space or integrate two smaller spaces. The modular design of the DaVinci allows us to custom build Pier Fireplaces in lengths up to 246 inches (20.5 feet) long.

 

Brochure

DaVinci Category One Install (2 to 5 feet)

DaVinci Category Two+ Install (6 to 66 feet)



 

- Hide Gallery
Pier

Revit BIM Files for Pier

Manufactured Gas Fireplaces: Linear-Pier

CAD Drawings for Pier
30 X 48 PIER
download: view:
30 X 58 PIER
download: view:
42 X 12 PIER
download: view:
42 X 20 PIER
download: view:
42 X 30 PIER
download: view:
42 X 36 PIER
download: view:
54 X 12 PIER
download: view:
54 X 20 PIER
download: view:
54 X 30 PIER
download: view:
54 X 36 PIER
download: view:
66 X 12 PIER
download: view:
66 X 20 PIER
download: view:
66 X 30 PIER
download: view:
66 X 36 PIER
download: view:
78 X 12 PIER
download: view:
78 X 20 PIER
download: view:
78 X 30 PIER
download: view:
78 X 36 PIER
download: view:
90 X 12 PIER
download: view:
90 X 20 PIER
download: view:
90 X 30 PIER
download: view:
90 X 36 PIER
download: view:
102 X 12 PIER
download: view:
102 X 20 PIER
download: view:
102 X 30 PIER
download: view:
102 X 36 PIER
download: view:
114 X 12 PIER
download: view:
114 X 20 PIER
download: view:
114 X 30 PIER
download: view:
114 X 36 PIER
download: view:
126 X 12 PIER
download: view:
126 X 20 PIER
download: view:
126 X 30 PIER
download: view:
126 X 36 PIER
download: view:
Specifications for Pier
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Pier
Videos for Pier
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 1: DaVinci Custom Fireplace - Single-Sided and See-Thru
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 2: DaVinci Custom Fireplace - Left and Right Corner
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 3: DaVinci Custom Fireplace - Bay
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 4: DaVinci Custom Fireplace - Pier
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 5: DaVinci Custom Fireplace - Island
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 6: DaVinci Custom Fireplace - Setup, Titan-Lock System
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 7: DaVinci Custom Fireplace - 2 Foot Configuration
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 8: DaVinci Custom Fireplace - Maestro
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Chapter 9: DaVinci Custom Fireplace - Virtual AIA Lunch & Learn Available
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of DaVinci 15’ Island install
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of DaVinci Custom Fireplace - Introduction
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of DaVinci Custom Fireplaces™ 66 Ft. Single Sided Custom Gas Fireplace
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of DaVinci L
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of DaVinci See-Thru Custom Gas Fireplace Installation
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of DaVinci Timber Fire Collection
2022-08-25T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of Luxe Local NW: Travis Industries - DaVinci Custom Fireplace™ Brand
2022-06-09T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of New HeatSmart™ Heat Exchanger for DaVinci Custom Fireplaces
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information
DaVinci Custom Fireplaces - a division of Travis Industries. video of TNAH 2020 - DaVinci Custom Fireplace 204 x 30 Bay
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries.) request for information