Rated 5 based on 1 product reviews
Nakamoto Forestry

Burnt Wood Siding

CONTACT INFO
7320 N.E. 55th Ave.
Portland, OR 97218
Phone: 503-512-6780
Request for information Nakamoto Forestry Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
building construction projects
SOCIAL
Nakamoto Forestry > PRODUCT > Pika-Pika™ - Linseed Oil WHITE

Semi-Transparent Traditional Oil - Exterior
This product comes with a factory oil finish and is delivered ready to install. Oil finishes are applied to achieve the desired color, offer better color longevity over time, and to bond in surface soot. Refinishing every 2~15 years will slow down the aging process and allow the siding to retain the specified color longer. However, this is a maintenance-optional product due to millwork and heat treatment. Touchup oil for end cuts, notches, and rips is included with each wood order shipment.

 

Request Samples
Product Spec Sheet

 

- Hide Gallery
Pika-Pika™ - Linseed Oil WHITE

Specifications for Pika-Pika™ - Linseed Oil WHITE
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Videos for Pika-Pika™ - Linseed Oil WHITE
Nakamoto Forestry video of Dekum Apartments | Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of Fire-Resistant Yakisugi - Flame Spread Test w/ Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of How To Select Nakamoto Forestry Product
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of Nakamoto Forestry Webinar With Bill - What Is Yakisugi Anyways?
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of Oiling Flick
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of Oregon State University (OSU) - Marine Studies Building | Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of Promo Insta
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of The Gorge House - Mosier, Oregon | Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of The Making of Shou Sugi Ban (Yakisugi) - Nakamoto Forestry North America
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of This Is Nakamoto Forestry - Authentic Yakisugi (Shou Sugi Ban)
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of What Is Yakisugi??? | Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information