LaCantina Doors
undefined by LaCantina Doors
Folding, Sliding And Swing Doors
CONTACT INFO
LaCantina Doors > PRODUCT > Pleated Screen
Pleated Screen

LaCantina Doors introduces a retractable pleated screening system that offers the largest single span insect screen of its type and is our most cost-effective solution for large horizontal openings. A single screen can span nearly 15'' wide, while a double screen can accommodate an opening up to 29'' 6'" wide.

The pleated screening system is designed to be versatile, compact, easy to operate and durable. It features an innovative pleated mesh design that enables effortless opening and closing while increasing the screen life. The pleated screen system''s compact design allows it to be surface mounted to the door jamb for seamless integration with any LaCantina Door.

LaCantina Doors' Pleated Screening solutions include the following features:

  • Suitable for large openings up to 29'6" wide x 10''6" high
  • Lower cost than the non-pleated screen and blind system
  • Can be used with virtually any type of door
  • Rather than coiling into frame the pleated mesh collapses neatly into the frame on the side
  • Screen frame is integrated with, and surface-mounted, to the door frame
  • Pleated screen is inherently more stable with less sagging than most flat mesh screens
  • Can be combined with our zero post corner application
  • Tough enough to withstand real-life use, backed by a 5 year warranty


Click here for Pleated Screen Technical Resources.


Rated 5 based on 1 product reviews