Rated 5 based on 1 product reviews
MITTEN Building Products

Siding, Shake, Stone and Accessories

CONTACT INFO
5A - 225 Henry St.
Brantford, ON, Canada N3S 7R4
Toll Free: 888-648-8364
Phone:
Request for information MITTEN Building Products Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
SOCIAL
MITTEN Building Products > PRODUCT > Ply Gem Trim and Mouldings

Ply Gem Trim and Mouldings offer the beauty of wood without the maintenance.



Program Features:

  • Smooth or Woodgrain Finish: Smooth/Smooth or Woodgrain Smooth
  • PVC Trim Boards
  • Sheets & Corners
  • Skirt board
  • Notched Bead Board
  • Post Wrap
  • PVC Sheets
  • PVC Mouldings:
    Casings, Crowns, Sill, Nose, Quarter Round


PVC Trim: Designed to Last

  • Does not contain or absorb moisture
  • Will not rot or crack
  • Holds paint longer without paint peeling
  • Cuts, drills, routes and nails like wood
  • Doesn't require sealing or caulking


- Hide Gallery
Ply Gem Trim and Mouldings

Catalogs for Ply Gem Trim and Mouldings
Videos for Ply Gem Trim and Mouldings
MITTEN Building Products video of Mitten PlyGem
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLY GEM Mitten Aluminium
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLY GEM Mitten Vinyl Siding
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLY GEM Mitten Vinyl Siding French
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLYGEM Design Windows
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLYGEM Mitten Aluminium FRENCH
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLYGEM Mitten Shake and Stone
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLYGEM VIsta Windows
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of SpecWizard Video for MITTEN Building Products - 07 46 33 Vinyl Siding
2022-09-14T00:00:00+00:00Z
(MITTEN Building Products) request for information
Datasheets for Ply Gem Trim and Mouldings