Coverall Stone Inc.
Coverall Stone Inc.
Landscaping Stones
CONTACT INFO
19050 13th Pl. S. Unit 102
SeaTac, WA 98148
Toll Free: 800-779-3234
Phone:
Request for information Coverall Stone Inc. Contact Us / RFI
CONTENT
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
Coverall Stone Inc. > PRODUCT > Polished Basalt Slabs
  • Multiple finishes: Polished, flamed or honed
  • Stocked in 4 thicknesses: 3cm, 2", 3" and 4". 6-8" long, 24-30" wide.
  • Larger custom slabs available
  • Typically the 2 long sides feature the natural basalt crust while the short sides are chiseled. Other options available.



Rated 5 based on 1 product reviews
- Hide Gallery
Polished Basalt Slabs

Polished Basalt Slabs  

1

Revit BIM Files for Polished Basalt Slabs

Basalt Tiles and Pavers

Basalt Tiles and Pavers Materials Library: ADSKLIB and Textures

Basalt Tile Mosaics

Basalt Tile Mosaics Materials Library: ADSKLIB and Textures

Specifications for Polished Basalt Slabs
09 30 33
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Polished Basalt Slabs
Videos for Polished Basalt Slabs
Coverall Stone Inc. video of Coverall Stone CSI Services
2015-11-04
(Coverall Stone Inc.) request for information