Aquafin, Inc.
Aquafin, Inc.
Waterproofing, Coatings and Moisture Vapor Mitigation
CONTACT INFO
505 Blue Ball Rd. Suite 160
Elkton, MD 21921
Toll Free: 866-278-2346
Phone: 410-392-2300
Request for information Aquafin, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Aquafin, Inc. > PRODUCT > Polyurethane Injection Resins - InjectProECO-Cut

InjectProECO-Cut is a high performance, hydrophobic polyurethane injection grout which cures to a rigid, durable, closed celled foam. It is designed to fill joints and cracks in concrete, as well as large voids in gravel layers and rock fissures. Due to its quick cure time it can also be used to stop active, high flow water leaks. When it comes in contact with water, the grout expands and quickly cures to a tough, flexible, closed-cell polyurethane foam that is generally unaffected by common corrosive environments and is not subject to shrinkage due to wet/dry cycles. InjectProECO grouts are all environmentally friendly and formulated without harmful phthalates or VOC's.

 

Advantages

  • Zero VOC's - meets LEED criteria
  • 100% solids, non-flammable, non-toxic permanent seal
  • Hydrophobic - can be used in wet and dry environments
  • Accelerator and resin stable to -40 degrees F.
  • Pumped as a single component
  • Can expand more than 25 times initial volume
  • Adjustable reaction times
  • Excellent resistance and durability
  • Pumps well even at lower temperatures
  • Non-hazardous shipping

 

Rated 5 based on 1 product reviews
+ Photo Gallery

CAD Drawings for Polyurethane Injection Resins - InjectProECO-Cut
Common Scenarios for Chemical Grouting
download: view:
Crack Injection Drilling Guide
download: view:
Curtain Wall Port Layout
download: view:
Grouting Floor Joints Opt 1
download: view:
Grouting Floor Joints Opt 2
download: view:
Grouting Floor Joints Opt 3
download: view:
Grouting Floor to Wall Joints Opt 1
download: view:
Grouting Floor to Wall Joints Opt 2
download: view:
Grouting Joints w Acrylate
download: view:
Joint Repair Option B Modified
download: view:
Pipe Joint Repairs with Oakum Chart
download: view:
Sealing of Annular Space around Pipes
download: view:
Strainer Pipe
download: view:
AQUAFIN 2K/M - Typical Waterproofing Specifications - Table of Contents
download: view:
AQUAFIN 2K/M - No. 1.1.3 - 1 - Exterior Waterproofing of Brick Walls
download: view:
AQUAFIN 2K/M - No. 1.1.3 - 2 - Interior Waterproofing of Existing Foundation Wall and Slab
download: view:
AQUAFIN 2K/M - No. 1.1.3 - 3 - Exterior Waterproofing of Concrete Walls
download: view:
AQUAFIN 2K/M - No. 1.1.3 - 4 - Waterproofing of Tiled Swimming Pool
download: view:
AQUAFIN 2K/M - No. 1.1.3 - 5 - Waterproofing of Fountain - Decorative Water Feature
download: view:
AQUAFIN 2K/M - No. 1.1.3 - 6 - Clarifiers, Digesters, Pumping Stations, etc.
download: view:
AQUAFIN 2K/M - No. 1.1.3 - 7 - Waterproofing of a Planter
download: view:
AQUAFIN 2K/M - No. 1.1.3 - 8 - Waterproofing of Covered Underground Parking Garage Deck
download: view:
AQUAFIN 2K/M - No. 1.1.3 - 9 - Waterproofing Under Topping Slabs or Pavers
download: view:
AQUAFIN 2K/M - No. 1.1.3 - 10 - Waterproofing of Marine Aquarium and Zoo Concrete Tanks
download: view:
AQUAFIN 2K/M - No. 1.1.3 - 11 - Waterproofing of Tiled Balcony
download: view:
AQUAFIN 2K/M - No. 1.1.3 - 12 - Waterproofing of Tiled Fountain
download: view:
AQUAFIN 2K/M - No. 1.1.3 - 13 - Waterproofing/Protecting of Non-Tiled Balcony
download: view:
AQUAFIN 2K/M - No. 1.1.3 - 14 - Typical Sealing Around Pipe Penetrations
download: view:
AQUAFIN 2K/M - No. 1.1.3 - 15 - Waterproofing of Construction Joints, Expansion Joints, and Cracks
download: view:
AQUAFIN 2K/M - No. 1.1.3 - 16.1 - Waterproofing of Wall-Floor Expansion Joint
download: view:
Specifications for Polyurethane Injection Resins - InjectProECO-Cut
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Polyurethane Injection Resins - InjectProECO-Cut
Videos for Polyurethane Injection Resins - InjectProECO-Cut
Aquafin, Inc. video of AQUAFIN PRO-Tekt Flexcoat & Trafficoat
2021-01-14
(Aquafin, Inc.) request for information
Aquafin, Inc. video of AQUAFIN-2KM Mixing Video
2021-01-14
(Aquafin, Inc.) request for information
Aquafin, Inc. video of Application of REBAR PRIMER/BOND-CI and MORTAR-SCREED-CI
2021-01-14
(Aquafin, Inc.) request for information