Rated 5 based on 1 product reviews
Raynor

Garage Doors & Operators

CONTACT INFO
1101 East River Rd. P. O. Box 448
Dixon, IL 61021-0448
Toll Free: 800-4-RAYNOR
Phone: 815-288-1431
Continuing Education Logo
Request for information Raynor Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Raynor > PRODUCT > Polyurethane Insulated Steel Doors - Traditions Series™ ShowCase™
Raynor ShowCase™ steel garage doors feature 2" thick sections, optional AccuFinish® woodgrain or ArmorFinish® laminate finishes, a continuous thermal break between sections, and expanded polystyrene insulation bonded between two steel skins for an outstanding 10.25 R-value. ShowCase™ doors feature hot-dipped galvanized steel track and hinges. ShowCase™ garage doors carry a "For As Long As You Own Your Home" section warranty against rust and a six-year warranty on hardware and three-year warranty on springs to the original purchaser.
- Hide Gallery
Polyurethane Insulated Steel Doors

Specifications for Polyurethane Insulated Steel Doors - Traditions Series™ ShowCase™
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Polyurethane Insulated Steel Doors - Traditions Series™ ShowCase™
BusinessApplication
Building Construction Specifications
 
Catalogs for Polyurethane Insulated Steel Doors - Traditions Series™ ShowCase™
Videos for Polyurethane Insulated Steel Doors - Traditions Series™ ShowCase™
Raynor video of Raynor Garage Doors
2012-11-01T00:00:00+00:00Z
(Raynor) request for information
Raynor video of Raynor FlexFit FF175
2016-01-21T00:00:00+00:00Z
(Raynor) request for information
Raynor video of Between the Jambs - RapidCoil High Performance Doors
2016-01-21T00:00:00+00:00Z
(Raynor) request for information
Raynor video of Raynor FireCoil: Newly Designed Fire Rated Rolling Doors
2016-01-21T00:00:00+00:00Z
(Raynor) request for information
Raynor video of Raynor SpecWizard for Doors and Electric Operators
2015-04-30T00:00:00+00:00Z
(Raynor) request for information