Tile Tech Pavers
undefined by Tile Tech Pavers
Pavers And Adjustable Pedestal Systems
CONTACT INFO
CONTENT
Tile Tech Pavers > PRODUCT > Porcelain Pavers: Travertine-Series™
Porcelain Pavers: Travertine-Series™

Tile Tech's range of Travertine series porcelain pavers have significant number of advantages over natural stone that have been traditionally used in such projects. Porcelain pavers have a water absorption of less than 0.1%, not only it is exceptionally stain resistant, but water cannot penetrate, so it avoids issues of freeze thaw cracking which can be a problem in certain climatic zones with natural stone paving. "Cool-Roof" colors are also available to meet high SRI values and LEED points within the porcelain series.



Rated 5 based on 1 product reviews

CAD Detail Files for Porcelain Pavers: Travertine-Series™

Detectable Warning Pavers - Over Compacted Aggregate Base
image/vnd.dwg download: view:
Detectable Warning Pavers - Over Exisiting Concrete
image/vnd.dwg download: view:
Detectable Warning Pavers - Over Existing Asphalt
image/vnd.dwg download: view:
Detectable Warning Pavers - Thick Set Over Concrete
image/vnd.dwg download: view:
Detectable Warning Pavers - Thin Set Over Concrete
image/vnd.dwg download: view:
Corner Pedestal Application
image/vnd.dwg download: view:
Diagonal Perimeter Application
image/vnd.dwg download: view:
Drain Pedestal Application
image/vnd.dwg download: view:
Hex-Tray Snow Melt System
image/vnd.dwg download: view:
Joist Deck and Pedestal Application
image/vnd.dwg download: view:
Low Height Pedestal Application
image/vnd.dwg download: view:
Perimeter Edge Restraint Options - Metal Flashing and Wood Fascia Containement
image/vnd.dwg download: view:
Perimeter Edge Restraint Options - Step-Down and Green Roof Containment
image/vnd.dwg download: view:
Radius Pedestal Application
image/vnd.dwg download: view:
Sample Deck Layout
image/vnd.dwg download: view:
Sample Initial Installation
image/vnd.dwg download: view:
Stak-Cap Pedestal Instructions
image/vnd.dwg download: view:
Stak-Cap Pedestal System
image/vnd.dwg download: view:
Stak-Cap and Uni-Just Pedestals
image/vnd.dwg download: view:
Step-Down Pedestal Application
image/vnd.dwg download: view:
Threshold Pedestal Application
image/vnd.dwg download: view:
Tile Tech Pedestal System
image/vnd.dwg download: view:
Uni-Just Pedestal Instructions
image/vnd.dwg download: view:
Uni-Just Pedestal System
image/vnd.dwg download: view:
Uni-Shim Application
image/vnd.dwg download: view:
Wind-Loc Paver and Pedestal Application
image/vnd.dwg download: view:
IPE Wood Tiles Details - 20in. x 20in. x 1 1-2in.
image/vnd.dwg download: view:
IPE Wood Tiles Details - 24in. x 24in. x 1 5-8in.
image/vnd.dwg download: view:
Wood Paver and Pedestal Application - Transition, Alignment and Lock Down
image/vnd.dwg download: view:

Specifications for Porcelain Pavers: Travertine-Series™

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW