Rated 5 based on 1 product reviews
Tile Tech Pavers

Pavers and Adjustable Pedestal Systems

CONTACT INFO
4730 E. 26th St.
Vernon, CA 90058
Toll Free: 888-380-5575
Request for information Tile Tech Pavers Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Tile Tech Pavers > PRODUCT > Porcelain Pavers: Stone-Series™

Tile Tech's range of Stone Effect offers the beauty and aesthetics of stone, without the maintenance and upkeep required for natural stone materials. Completely nonporous, they will not stain and require no sealing & will remain looking as good as the day they were installed! Extremely high slip resistance for all finishes, ensures a safe floor area wet or dry. "Cool-Roof" colors are also available to meet high SRI values and LEED points within the porcelain series.




- Hide Gallery
Porcelain Pavers: Stone-Series™

CAD Drawings for Porcelain Pavers: Stone-Series™
Base Slope Plate
download: view:
Coupler Pedestal System Components
download: view:
Joist Support Pedestal Application
download: view:
Low Height Pedestal Application
download: view:
Stack-Cap Pedestal System
download: view:
Stack-Cap and Uni-Just Pedestals
download: view:
Stack-Cap Pedestal Instructions
download: view:
Step-Down Pedestal Application
download: view:
Threshold Pedestal Application
download: view:
Tile Tech Pedestal System
download: view:
Uni-Just Pedestal System
download: view:
Corner Pedestal Application
download: view:
Diagonal Perimeter Application
download: view:
Drain Pedestal Application
download: view:
Hex-Tray Snow Melt System
download: view:
Hex-Tray Stack-Cap Pedestal
download: view:
Hex-Tray Uni-Just Pedestal
download: view:
Hex-Tray Wind Uplift System
download: view:
Joist Deck and Pedestal Application
download: view:
Lateral Bracing Support System
download: view:
Perimeter Edge Restraint Options - Metal Flashing and Wood Fascia Containment
download: view:
Perimeter Edge Restraint Options - Step-Down and Green Roof Containment
download: view:
Porcelain Paver - 24X24
download: view:
Porcelain Paver - 24X48
download: view:
Porcelain Paver Details
download: view:
Radius Pedestal Application
download: view:
Sample Deck Layout
download: view:
Sample Initial Installation
download: view:
Uni-Just Pedestal Instructions
download: view:
Uni-Shim Application
download: view:
Wind Uplift System Application
download: view:
IPE Wood Tile Details - 24in x 24in x 1-5-8in
download: view:
IPE Wood Tile Layout 24X48
download: view:
Wood Paver and Pedestal Application - Transition Alignment and Lock Down
download: view:
Wood Tile Low Height Pedestal
download: view:
Specifications for Porcelain Pavers: Stone-Series™
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Porcelain Pavers: Stone-Series™
Videos for Porcelain Pavers: Stone-Series™
Tile Tech Pavers video of Waldorf Astoria Hotel – Rooftop Bar & Pool Deck with Porcelain Pavers & Pedestals
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of Optima Signature – Rooftop Pool Deck & Roof Pavers
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of The Peninsula - Rooftop Bar with Porcelain Pavers & Pedestals
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of Alohilani Resort - Pool Deck & Bar with IPE Wood Deck Tiles & Pedestals
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of 77 Degrees - Rooftop Bar with Porcelain Pavers & Pedestals
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of AVORA at Port Imperial - Pool Deck with Pedestal Pavers
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of The Modern – Rooftop Pool Deck with IPE Deck Tiles & Pedestals
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of 414 Light St - Pool Deck with Porcelain Pavers on Pedestals
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of 1001 South State Apartments - Pool Deck with Porcelain Pavers
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of The Austin Condo - Roof Deck with Roof Pavers
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of Empire At Norton - Rooftop Deck with Porcelain Pavers & Pedestals
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of Empire At Burton - Amenity Rooftop Deck on IPE Wood Tiles & Deck Pedestals
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of LA Athletic Club - Roof Deck with Roof Pavers
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of Vermella at Harrison Apartments - Rooftop Deck with Pedestal Pavers
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information
Tile Tech Pavers video of Paver Wind Uplift Test - IPE Wood & Pedestals
2020-11-13T00:00:00+00:00Z
(Tile Tech Pavers) request for information