Royal Building Products - Siding & Trim Board
Royal Building Products - Siding & Trim Board
Siding, Soffits and Trimboards
CONTACT INFO
91 Royal Group Crescent
Woodbridge, ON, Canada L4H 1X9
Toll Free: 800-387-2789
Phone: 905-850-9700
Fax:
Request for information Royal Building Products - Siding & Trim Board Contact Us / RFI
CONTENT
CAD details
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Porch Ceilings & Soffits

Our vast variety of trim products - from S4S and SurEdge Trimboard to our Precision Cut Trimboard - plays a role in defining the look of porch ceilings and soffits. They're available in smooth and smooth/woodgrain reversible finishes, carry the same durable, low-maintenance properties as our other trim and accessory products and complement virtually any home and siding style.

 

Rated 5 based on 1 product reviews
CAD Detail Files for Porch Ceilings & Soffits
2352 Beaded Planking Board
download: view:
2435 Crown WM49
download: view:
2592 5" Crown Moulding WM47
download: view:
7541 4 1/2 Crown WM48
download: view:
9734 Beaded Plank
download: view:
9833 5/4 x 4 Conceal Dual Pocket
download: view:
9835 5/4 x 4 Conceal Dual Pocket
download: view:
7827 5/8 x 4 S4S Trim Board
download: view:
7828 5/8 x 6 S4S Trim Board
download: view:
7829 5/8 x 8 S4S Trim Board
download: view:
7832 1 x 2 S4S Trim Board
download: view:
7834 1 x 4 S4S Trim Board
download: view:
7835 4/4 x 6 S4S Trim Board
download: view:
7836 1 x 8 S4S Trim Board
download: view:
7840 5/4 x 4 S4S Trim Board
download: view:
7841 5/4 x 6_S4S Trim Board
download: view:
7842 5/4 x 8 S4S Trim Board
download: view:
7871 1 x 5 S4S Trim Board
download: view:
7875 5/4 x 5 S4S Trim Board
download: view:
9759 5/8 x 4 SurEdge Trim Board
download: view:
9760 5/8 x 6 SurEdge Trim Board
download: view:
9761 5/8 x 8 SurEdge Trim Board
download: view:
9767 1 x 4 SurEdge Trim Board
download: view:
9768 1 x 5 SurEdge Trim Board
download: view:
9769 1 x 6 SurEdge Trim Board
download: view:
9775 5/4 x 4 SurEdge Trim Board
download: view:
9776 5/4 x 5 SurEdge Trim Board
download: view:
9777 5/4 x 6 SurEdge Trim Board
download: view:
9778 5/4 x 8 SurEdge Trim Board
download: view: