Access-Able Designs, Inc.
undefined by Access-Able Designs, Inc.
Handicap Accessible Products
CONTACT INFO
CONTENT
Access-Able Designs, Inc. > PRODUCT > Portable Tub/Shower Transfer Bench - SH-425
Portable Tub/Shower Transfer Bench
  • ADA Compliant
  • Stainless steel frame holds up to 420lbs.
  • First commercial-grade portable tub/shower seat on the market.
  • Clamps to tub wall to make it FULLY ADA COMPLIANT
  • Increased seating and back surface as compared with other portable seats.
  • Available with phenolic tops..
  • measures 30" W x 16" D with back measurements of 16"W x 7" H W x 7" H.
  • Weighs 24lbs. for easy transport.
  • Custom sizes available.
  • 5 year warranty.


Tech Spec

Rated 5 based on 1 product reviews

Revit BIM Files for Portable Tub/Shower Transfer Bench - SH-425

Accessible Bath Accessories: Bath Transfer Benches - AAD - SH 425 BIM family
Accessible Bath Accessories: Bath Transfer Benches - AAD - SH 425

Download Revit Family Files:
or, SketchUp:
or, for other software:

Specifications for Portable Tub/Shower Transfer Bench - SH-425

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications

Specwizards® for Portable Tub/Shower Transfer Bench - SH-425

10 28 16 |
BusinessApplication
Building Construction Specifications