Fabral
Fabral

Metal Roofing and Wall Panels

CONTACT INFO
30 Technology Pkwy. Suite 400
Peachtree Corners, GA 30092-1317
Phone: 770-449-7066
Continuing Education Logo
Request for information Fabral Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
building construction projects
SOCIAL
Fabral > PRODUCT > Post Frame Accessories
Rated 5 based on 1 product reviews
- Hide Gallery
Post Frame Accessories

Post Frame Accessories  

1

Revit BIM Files for Post Frame Accessories

Metal Roof and Wall Panels: 1: 2: Corrugated: 26528

Metal Roof and Wall Panels: 7: 8: Corrugated: 26530

Metal Roof and Wall Panels: Metal Panel: Decor-Flush

Metal Roof and Wall Panels: Metal Panel: Decor-Flush-II

Metal Roof and Wall Panels: Metal Panel: Select-Series-12

Metal Roof and Wall Panels: Metal Panel: Select-Series-612

Metal Roof and Wall Panels: Metal Panel: Silhouette-HCF-16

Metal Roof and Wall Panels: Silhouette HCF-Series-12: 26492

Metal Roof and Wall Panels: LP 12-Liner-Panel: 26488

Metal Roof and Wall Panels: LP 15-Liner-Panel: 26487

Metal Roof and Wall Panels: LP 25-Liner-Panel: 26489

Metal Roof and Wall Panels: 2 1: 2: -SSR: 26482

Metal Roof and Wall Panels: PBR Panel: 26374

Metal Roof and Wall Panels: PBU Panel: 26376

Metal Roof and Wall Panels: R Panel: 26372

Metal Roof and Wall Panels: U Panel: 26375

Metal Roof and Wall Panels: V Beam: 26525

Metal Roof and Wall Panels: 4: Rib: 26524

Metal Roof and Wall Panels: Deep Rib-II: 26531

Metal Roof and Wall Panels: Deep Rib-IV: 26534

Metal Roof and Wall Panels: Hefti Rib-288: HR-288: 26520

Metal Roof and Wall Panels: Hefti Rib: 26518

Metal Roof and Wall Panels: Mighti Rib: 26537

Metal Roof and Wall Panels: Ultra Rib: 26521

Metal Roof and Wall Panels: IP Seam-3: 26483

Metal Roof and Wall Panels: Metal Panel: Thin-Seam

Metal Roof and Wall Panels: Powerseam II: 26634

Metal Roof and Wall Panels: Powerseam: 26611

Metal Roof and Wall Panels: Slim Seam: 26650

Metal Roof and Wall Panels: Stand N-Seam: 26498

Metal Roof and Wall Panels: Thin Seam-w: Batten: 26663

Metal Roof and Wall Panels: IP Snap-3: 26484

Metal Roof and Wall Panels: Snap on-Batten: 26670

Metal Roof and Wall Panels: Snap on-Seam-High-Profile: 26677

Metal Roof and Wall Panels: Snap on-Seam: 26628

Metal Roof and Wall Panels: Metal Panel: Posi-Lock-Soffit

CAD Drawings for Post Frame Accessories
LP-12 - Industrial Panels Detail Manual 3D Isometrics
download: view:
LP-12 - Liner Panel
download: view:
IP3 PURLINS SECTIONS - FINAL R1
download: view:
IP SNAP 3 PROFILE
download: view:
HIGH SEAM PROFILE
download: view:
IP SEAM 3 PROFILE
download: view:
.5 CORRUGATED
download: view:
78 Corrugated Blue Book
download: view:
Deep Rib IV Section View Details
download: view:
Deep Rib 4
download: view:
7-8 inch Corrugated Profile
download: view:
78 Corrugated Blue Book 2
download: view:
Industrial Panels Detail Manual 2D Sections
download: view:
Industrial Panels Detail Manual 3D Isometrics
download: view:
Decor Flush Detailed
download: view:
Decor Flush Section View Details
download: view:
2.5 SSR PROFILE
download: view:
2.5 SSR Panel - Detail Pages With Vented Ridge
download: view:
Hefti Rib Profiles
download: view:
Hefti Rib Final
download: view:
Deep Rib II Profile
download: view:
Industrial Panels Detail Manual 3D Isometrics 2
download: view:
Industrial Panels Detail Manual 2D Sections 2
download: view:
Snap-On-Batten Profile
download: view:
HCF Details - Final
download: view:
HCF ON OPEN FRAMING
download: view:
SILHOUETTE 16 HCF
download: view:
HCF12-1
download: view:
HCF-Flange Sidelap
download: view:
HCF-Clip Sidelap
download: view:
HCF12-1 Sketchup
download: view:
SILHOUETTE 12 HCF
download: view:
HCF16-4C- Side lap detail Sketch up
download: view:
HCF16-4
download: view:
HCF16-4 Sketchup
download: view:
HCF16-4C
download: view:
HCF16-2C
download: view:
HCF16-2C- Side lap detail Sketch up
download: view:
HCF16-2
download: view:
HCF16-2 Sketchup
download: view:
HCF16-1C
download: view:
HCF16-1C Sketchup
download: view:
HCF16-1
download: view:
HCF12-3C
download: view:
HCF12-2C
download: view:
HCF12-2C- Side lap detail Sketch up
download: view:
HCF12-2
download: view:
HCF12-2 Sketchup Sidelap
download: view:
HCF12-1C
download: view:
HCF12-1C- Side lap detail Sketch up
download: view:
Select Series 612
download: view:
Select Series 3D Final
download: view:
SelectSeries 612-12
download: view:
V Beam - Industrial Panels Detail Manual 2D Sections
download: view:
V Beam - Industrial Panels Detail Manual 3D Isometrics
download: view:
V Beam Profile
download: view:
Ultra Rib Profile
download: view:
SELECT SERIES 12
download: view:
SelectSeries - Neg Press Clip -Prototype
download: view:
Twin Fold
download: view:
Twin Fold Wood Deck Isometric
download: view:
Thin Seam Wood Deck Isometric
download: view:
Thin Seam STL Deck Isometric
download: view:
Thin Seam - 16in with Pencil Beads
download: view:
Thin Seam STL Deck ISO Sections
download: view:
Thin Seam - 16in with Shadow Lines
download: view:
Thin Seam Profile with Batten
download: view:
Thin Seam
download: view:
T-Rib Profile
download: view:
T-Rib
download: view:
Stand N Seam Profile
download: view:
Stand'N Seam STL Deck Isometric
download: view:
Stand'N Seam STL Deck ISO Sections
download: view:
Snap-On-Seam High Profile
download: view:
Snap-On-Seam Profile
download: view:
Snap-On-Seam with Shadow Lines
download: view:
Snap-On-Seam Wood Deck Sections
download: view:
Snap-On-Seam with Cap Install
download: view:
Slim Seam 12 inches
download: view:
Slim Seam Wood Deck Isometric
download: view:
Slim Seam Profile
download: view:
Power Seam 18 in flat
download: view:
Power Seam Profile
download: view:
Power Seam STL Deck ISO Sections
download: view:
Power Seam STL Deck Isometric
download: view:
Power Seam 18 in with stiff ribs
download: view:
Power Seam Wood Deck Isometric
download: view:
Posi Lock
download: view:
Posi-Lock Soffit
download: view:
Mighti Rib
download: view:
Mighti Rib (Fastening Schedule WF)
download: view:
Mighti Rib and Ultra Rib
download: view:
Mighti Rib PBR (42.75 inch coil)
download: view:
Mighti Rib I
download: view:
Mighti RIb (R Panel)
download: view:
LP-25 - Industrial Panels Detail Manual 3D Isometrics
download: view:
LP-25 - Liner Panel
download: view:
LP-15 - Industrial Panels Detail Manual 3D Isometrics
download: view:
LP-15 Liner Panel
download: view:
Specifications for Post Frame Accessories
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Post Frame Accessories
Videos for Post Frame Accessories
Fabral video of WHY FABRAL
2018-10-18
(Fabral) request for information
Fabral video of WHY METAL
2018-10-18
(Fabral) request for information
Fabral video of Safety First
2018-10-22
(Fabral) request for information
Fabral video of Installing Eave
2018-10-22
(Fabral) request for information
Fabral video of Overview of CondenStop
2018-10-22
(Fabral) request for information
Fabral video of Squaring the Panel
2018-10-22
(Fabral) request for information
Fabral video of Squaring a Panel
2018-10-22
(Fabral) request for information
Fabral video of Time Saving Benefits
2018-10-22
(Fabral) request for information
Fabral video of Installing Underlayment
2018-10-22
(Fabral) request for information
Fabral video of Installing First Panel
2018-10-22
(Fabral) request for information
Fabral video of Stand'N Seam Install video - Part 1
2018-10-22
(Fabral) request for information
Fabral video of Stand'N Seam Install video - Part 2
2018-10-22
(Fabral) request for information
Fabral video of Hemming a Panel
2018-10-22
(Fabral) request for information
Fabral video of Fastener Location and Lap Placement
2018-10-22
(Fabral) request for information
Fabral video of Installing Eave Trim
2018-10-22
(Fabral) request for information
Fabral video of Installing Gable Trim
2018-10-22
(Fabral) request for information
Fabral video of Installing the First Panel
2018-10-22
(Fabral) request for information
Fabral video of End-lapping Panels
2018-10-22
(Fabral) request for information
Fabral video of Standing Seam Clips
2018-10-22
(Fabral) request for information
Fabral video of Dormer side and endwalls
2018-10-22
(Fabral) request for information
Fabral video of Preparing for 2nd Panel
2018-10-22
(Fabral) request for information
Fabral video of Dormer Valley
2018-10-22
(Fabral) request for information
Fabral video of Installing the 2nd Panel
2018-10-22
(Fabral) request for information
Fabral video of Ridgecap Installation
2018-10-22
(Fabral) request for information
Fabral video of Folding the Gable Trim
2018-10-22
(Fabral) request for information
Fabral video of Installing the Gable Trim
2018-10-22
(Fabral) request for information
Fabral video of Dormer Valley Part 1
2018-10-22
(Fabral) request for information
Fabral video of Dormer Valley Part 2
2018-10-22
(Fabral) request for information
Fabral video of Installing Sidewall and Endwall
2018-10-23
(Fabral) request for information
Fabral video of Ridge Details
2018-10-23
(Fabral) request for information
Fabral video of Horizon S – Tools
2018-10-23
(Fabral) request for information
Fabral video of Horizon S – Hem Bending
2018-10-23
(Fabral) request for information
Fabral video of Horizon S – Installing Eave
2018-10-23
(Fabral) request for information
Fabral video of Horizon S – Installing the 1st Panel
2018-10-23
(Fabral) request for information
Fabral video of Horizon S – Installing Gable
2018-10-23
(Fabral) request for information
Fabral video of Horizon S – Installing the 2nd Panel
2018-10-23
(Fabral) request for information
Fabral video of Horizon S – Installing Ridge
2018-10-23
(Fabral) request for information
Fabral video of Horizon S – Installing Dormer Valley
2018-10-23
(Fabral) request for information
Fabral video of Horizon S – Installing Dormer Endwall & Sidewall
2018-10-23
(Fabral) request for information