Citadel Architectural Products, Inc.
Citadel Architectural Products, Inc.
Composite Panels
CONTACT INFO
3131-A North Franklin Road
Indianapolis, IN 46226
Toll Free: 800-446-8828
Phone: 317-894-9400
Fax:
Continuing Education Logo
Request for information Citadel Architectural Products, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
building construction projects
SOCIAL
Citadel Architectural Products, Inc. > PRODUCT > Prefinished Architectural Panels - SinoCore®
Prefinished Architectural Panels

Prefinished Architectural Panels  

SinoCore®  
1
A composite panel made by laminating either textured or smooth prefinished aluminum skins to a core of high density polypropylene. A second aluminum skin is added as a backer and provides panel balance.
Rated 5 based on 1 product reviews
Revit BIM Files for Prefinished Architectural Panels - SinoCore®

Composite Wall Panels

CAD Drawings for Prefinished Architectural Panels - SinoCore®
Panel 15 1PC 1 System Isometric
download: view:
Panel 15 1PC 10 Outside Corner
download: view:
Panel 15 1PC 2A Molding Dimensions Page 1
download: view:
Panel 15 1PC 2B Molding Dimensions Page 2
download: view:
Panel 15 1PC 3A Base Foundation Option 1
download: view:
Panel 15 1PC 3B Base Foundation Option 2
download: view:
Panel 15 1PC 4 Horizontal Vertical
download: view:
Panel 15 1PC 5A Horizontal Option 1
download: view:
Panel 15 1PC 5B Horizontal Option 2
download: view:
Panel 15 1PC 6 Intermediate Connection
download: view:
Panel 15 1PC 7A Dissimilar Material Option 1
download: view:
Panel 15 1PC 7B Dissimilar Material Option 2
download: view:
Panel 15 1PC 8 Parapet
download: view:
Panel 15 1PC 9 Inside Corner
download: view:
Panel 15 1PC Intersections 11 To 13
download: view:
Panel 15 1PC Intersections 14 To 15B
download: view:
Panel 15 1PC Intersections 16A To 17B
download: view:
Panel 15 1PC Intersections 18A To 19B
download: view:
Panel 15 1PC Intersections 20A To 20B
download: view:
Panel 15 1PC
download: view:
Envelope 2000 DRV 1 System Isometric
download: view:
Envelope 2000 DRV 10 Molding Layout
download: view:
Envelope 2000 DRV 11 Weep Hole Layout
download: view:
Envelope 2000 DRV 2 Molding Dimensions
download: view:
Envelope 2000 DRV 3 Base Foundation
download: view:
Envelope 2000 DRV 4 Horizontal Vertical
download: view:
Envelope 2000 DRV 5 Intermediate Connection
download: view:
Envelope 2000 DRV 6 Dissimilar Material
download: view:
Envelope 2000 DRV 7 Parapet
download: view:
Envelope 2000 DRV 8 Inside Corner
download: view:
Envelope 2000 DRV 9 Outside Corner
download: view:
Envelope 2000 DRV
download: view:
Envelope 2000 RV 10 Curved Section
download: view:
Envelope 2000 RV 1A System Isometric Option 1
download: view:
Envelope 2000 RV 1B System Isometric Option 2
download: view:
Envelope 2000 RV 1C System Isometric Option 3
download: view:
Envelope 2000 RV 2A Molding Dimensions Page 1
download: view:
Envelope 2000 RV 2B Molding Dimensions Page 2
download: view:
Envelope 2000 RV 2C Molding Dimensions Page 3
download: view:
Envelope 2000 RV 3A Base Foundation Option 1
download: view:
Envelope 2000 RV 3B Base Foundation Option 2
download: view:
Envelope 2000 RV 4A Horizontal Vertical Option 1
download: view:
Envelope 2000 RV 4B Horizontal Vertical Option 2
download: view:
Envelope 2000 RV 4C Horizontal Vertical Option 3
download: view:
Envelope 2000 RV 5 Intermediate Connection
download: view:
Envelope 2000 RV 6A Dissimilar Material Option 1
download: view:
Envelope 2000 RV 6B Dissimilar Material Option 2
download: view:
Envelope 2000 RV 7 Parapet
download: view:
Envelope 2000 RV 8A Inside Corner Option 1
download: view:
Envelope 2000 RV 8B Inside Corner Option 2
download: view:
Envelope 2000 RV 8C Inside Corner Option 3
download: view:
Envelope 2000 RV 9A Outside Corner Option 1
download: view:
Envelope 2000 RV 9B Outside Corner Option 2
download: view:
Envelope 2000 RV 9C Outside Corner Option 3
download: view:
Envelope 2000 RV Intersections 11A To 12B
download: view:
Envelope 2000 RV Intersections 13A To 13D
download: view:
Envelope 2000 RV Intersections 13E
download: view:
Envelope 2000 RV Intersections 13F
download: view:
Envelope 2000 RV Intersections 13G
download: view:
Envelope 2000 RV Intersections 14A To 14C
download: view:
Envelope 2000 RV Intersections 14D
download: view:
Envelope 2000 RV Intersections 15A
download: view:
Envelope 2000 RV Intersections 15B To 17
download: view:
Envelope 2000 RV Intersections 18A To 18C
download: view:
Envelope 2000 RV Intersections 18D
download: view:
Envelope 2000 RV Intersections 18E
download: view:
Envelope 2000 RV Intersections 19A To 19C
download: view:
Envelope 2000 RV Intersections 19D
download: view:
Envelope 2000 RV Intersections 19E
download: view:
Envelope 2000 RV
download: view:
Envelope 2000 RS 1 System Isometric
download: view:
Envelope 2000 RS 2 Attachment Extrusions
download: view:
Envelope 2000 RS 3 Base Foundation
download: view:
Envelope 2000 RS 4A Horizontal Vertical Option 1
download: view:
Envelope 2000 RS 4B Horizontal Vertical Option 2
download: view:
Envelope 2000 RS 5 Dissimilar Material
download: view:
Envelope 2000 RS 6A Parapet Option 1
download: view:
Envelope 2000 RS 6B Parapet Option 2
download: view:
Envelope 2000 RS 7 Inside Corner
download: view:
Envelope 2000 RS 8 Outside Corner
download: view:
Envelope 2000 RS
download: view:
Envelope 2000 RR 1 System Isometric
download: view:
Envelope 2000 RR 2A Attachment Extrusions Page 1
download: view:
Envelope 2000 RR 2B Attachment Extrusions Page 2
download: view:
Envelope 2000 RR 3 Base Foundation
download: view:
Envelope 2000 RR 4 Horizontal Vertical
download: view:
Envelope 2000 RR 5 Dissimilar Material
download: view:
Envelope 2000 RR 6 Parapet
download: view:
Envelope 2000 RR 7 Inside Corner
download: view:
Envelope 2000 RR 8 Outside Corner
download: view:
Envelope 2000 RR 9 Column
download: view:
Envelope 2000 RR
download: view:
Specifications for Prefinished Architectural Panels - SinoCore®
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Prefinished Architectural Panels - SinoCore®
Videos for Prefinished Architectural Panels - SinoCore®
Citadel Architectural Products, Inc. video of Citadel Architectural Products, Inc. - One Piece Molding System Installation
2019-03-17
(Citadel Architectural Products, Inc.) request for information
Citadel Architectural Products, Inc. video of Citadel Architectural Products, Inc. - Two Piece Molding System Installation
2019-03-17
(Citadel Architectural Products, Inc.) request for information