Rated 5 based on 1 product reviews
MARCO

Classroom and Office Furniture

CONTACT INFO
5400 Doniphan Dr.
Neosho, MO 64850
Toll Free: 888-627-2601
Phone: 417-455-9663
Request for information MARCO Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Catalogs / Brochures
LEED data
SOCIAL

A revolution in student seating! Engineered for unparalleled comfort and adaptability, our NEW Premier Stacking Chair will elevate your classroom experience with personalized seating that makes every sitting position the best sitting position! The Premier Chair boasts a distinctive “Four Sided" Waterfall edge, providing a seating experience like no other. The chair also includes a convenient ledge on the seat back, creating a comfortable armrest for those moments when sitting sideways. Its contoured back is molded to perfection, cradling each individual for maximum comfort. With rigorously tested and refined ergonomics, the Premier Chair is the ultimate solution to keep students not only comfortable but also highly engaged.

Features:

  • Available in 12", 14", 16" and 18" heights (10" on special orders)

  • Brackets are welded to underside of frame for added strength

  • Legs are constructed of 1 1/8" tubular steel and come in gray powder coat epoxy finish or chrome

  • 4-sided waterfall edge for multi-position comfort

  • Nickel-plated, self-leveling nylon glides that reduce scratching and marring

  • Optional felt glides available



Request a Quote

- Hide Gallery
Premier™ Series Stacking Chair

Premier™ Series Stacking Chair  

1
Catalogs for Premier™ Series Stacking Chair