Rated 5 based on 1 product reviews
CONTACT INFO
3310 Benzing Rd.
Orchard Park, NY 14127-1538
Toll Free: 800-828-8424
Phone: 716-332-7673
Request for information Marathon Roofing Products Inc. Contact Us / RFI

Copper direct connect drain with 18" flange (standard), ABS clamping ring (standard) and polyethylene strainer (standard).


FEATURES

  • Quick and easy to install
  • Adapts to all types of membranes and roof systems
  • Provides flexible expansion type connections to plumbing
  • Positive seal to roof membranes
  • Constructed of 20 oz. copper
  • New clamping ring style for single-ply systems
  • Bolt in place plastic strainer


OPTIONS

  • Aluminum strainer
  • Aluminum low profile strainer (2-3/4" tall)
  • Cast iron strainer
  • Aluminum clamping ring
  • Metal clamping ring
  • TPO coated flange
  • PVC coated flange
  • Available is sizes of 2", 3", 4", 5" and 6" (available in non-standard sizes)
  • Custom fabrication available
  • Available without clamping ring



- Hide Gallery
Premium Century