Sherwin-Williams
Sherwin-Williams
Paints, Primers and Coatings
CONTACT INFO
CONTENT
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
Sherwin-Williams > PRODUCT > Premium Elastomeric Roof Coatings - 4130P-20 / 4130D-20 / 4130A-20

UNIFLEX® Premium Elastomeric Tint Bases are formulated using a 100% Acrylic Polymer that provides outstanding adhesion and superior durability. Formulated to resist cracking and peeling, UNIFLEX® Elastomeric provides excellent waterproofing capabilities. UNIFLEX® Premium Elastomeric Tint Bases can be custom matched or shaded to the SherColor Palette. Must be tinted with CCE Colorant system.

Rated 5 based on 1 product reviews
- Hide Gallery
Premium Elastomeric Roof Coatings

Revit BIM Files for Premium Elastomeric Roof Coatings - 4130P-20 / 4130D-20 / 4130A-20

Paints and Coatings: Color Palette: ColorSnap

Paints and Coatings: Sherwin Williams: Sherwin Williams

Paints and Coatings: Material Library: Pro Industrial Multi Surface Eggshell

Paints and Coatings: Material Library: LOXON Acrylic Block Surfacer

Paints and Coatings: Material Library: CONFLEX XL Textured High Build Acrylic Coating

Paints and Coatings: Material Library: Tuff Surface Premium Texture Finish

Paints and Coatings: Material Library: Primers

Paints and Coatings: Material Library: Super Paint Exterior High Gloss

Paints and Coatings: Material Library: Super Paint Satin

Paints and Coatings: Material Library: Pro Industrial Waternborne Acrylic Dryfall Eggshell

Paints and Coatings: Material Library: Highlights

Paints and Coatings: Material Library: Super Paint Exterior Low Lustre

Paints and Coatings: Material Library: Pro Industrial Waterborne Acrylic Dryfall Flat

Paints and Coatings: Material Library: Pro Industrial Waterbased Alkyd Urethane

Paints and Coatings: Material Library: Pro Industrial Multi Surface Semi-Gloss

Paints and Coatings: Material Library: Pro Industrial Multi Surface Gloss

Paints and Coatings: Material Library: CONFLEX ULTRACRETE Solvent Borne Coating

Paints and Coatings: Material Library: ConFlex 7 percent Siloxane Water Repellant

Paints and Coatings: Material Library: Dry Erase Clear Gloss Coating

Paints and Coatings: Material Library: LOXON Acrylic Conditioner

Paints and Coatings: Material Library: LOXON Self Cleaning Flat

Paints and Coatings: Material Library: LOXON Self Cleaning Acrylic

Paints and Coatings: Material Library: LOXON Vertical Semi-Transparent Concrete Stain

Paints and Coatings: Material Library: LOXON Water Blocking Primer Finish

Paints and Coatings: Material Library: Pro Industrial Heavy Duty Block Filler

Paints and Coatings: Material Library: Pro Industrial DTM Acrylic Primer Finish

Paints and Coatings: Material Library: Multi-Purpose Interior Exterior Latex Primer Sealer

Paints and Coatings: Material Library: LOXON Self Cleaning Satin

Paints and Coatings: Material Library: Duration Home - Flat

Paints and Coatings: Material Library: Duration Home - Semi-Gloss

Paints and Coatings: Material Library: Duration Home Interior Latex - White Only

Paints and Coatings: Material Library: Harmony - Eggshell

Paints and Coatings: Material Library: Harmony - Flat

Paints and Coatings: Material Library: Harmony - Semi-Gloss

Paints and Coatings: Material Library: Harmony Interior Latex - White Only

Paints and Coatings: Material Library: Loxon Concrete & Masonry Primer/Sealer - White Only

Paints and Coatings: Material Library: ProIndustrial Acrylic Coating - White Only

Paints and Coatings: Material Library: ProIndustrial Pre-Catalyzed Waterbased Epoxy - White Only

Paints and Coatings: Material Library: ProIndustrial Pro-CryUniveral Acrylic Primer - White Only

Paints and Coatings: Material Library: ProIndustrial Water-Based Catalyzed Epoxy - White Only

Paints and Coatings: Material Library: ProMar 200 Flat - 1500 Colors

Paints and Coatings: Material Library: Reliance - Eggshell

Specifications for Premium Elastomeric Roof Coatings - 4130P-20 / 4130D-20 / 4130A-20
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Premium Elastomeric Roof Coatings - 4130P-20 / 4130D-20 / 4130A-20
BusinessApplication
Building Construction Specifications
 
Catalogs for Premium Elastomeric Roof Coatings - 4130P-20 / 4130D-20 / 4130A-20
Videos for Premium Elastomeric Roof Coatings - 4130P-20 / 4130D-20 / 4130A-20
Sherwin-Williams video of Dry Erase Coating Clear Gloss - Sherwin-Williams
2019-09-22
(Sherwin-Williams) request for information
Sherwin-Williams video of Duration® Exterior Acrylic Coating - Sherwin-Williams
2019-09-22
(Sherwin-Williams) request for information
Sherwin-Williams video of Loxon Self-Cleaning Acrylic Coating
2019-09-22
(Sherwin-Williams) request for information
Sherwin-Williams video of Loxon Self-Cleaning Acrylic Coating - Sherwin-Williams
2019-09-22
(Sherwin-Williams) request for information
Sherwin-Williams video of Rejuvenate™ Exterior Acrylic Coating - Sherwin-Williams
2019-09-22
(Sherwin-Williams) request for information