DriSteem - USA
DriSteem - USA

Humidification Systems

CONTACT INFO
14949 Technology Dr.
Eden Prairie, MN 55344
Toll Free: 800-328-4447
Phone: 952-949-2415
Request for information DriSteem - USA Contact Us / RFI
CONTENT
BIM - revit
DriSteem - USA > PRODUCT > Pressurized Steam Humidifiers - Ultra-sorb® Model MP

Ultra-sorb Model MP is a multi-purpose humidifier dispersion panel for both pressurized and atmospheric steam applications in AHUs or ducts.

 

Features and Benefits

  • Disperses steam generated by pressurized steam boilers or by non-pressurized steam generators
  • Ultra-sorb performance for jobs requiring less capacity than Models LV and LH
  • Lowest installation cost
  • Available with DriSteem's industry-leading high-performance dispersion tube insulation
  • Same-side steam inlet and condensate outlet for a clean installation in AHUs or ductwork
  • Made in USA

 

Specifications

Capacity: Wide steam capacity range, up to 2720 lbs/hr (1235 kg/h)

Applications: Designed for rapid, drip-free absorption, steam does not condense on downstream devices

Options: High-efficiency insulated tubes, 304 stainless steel construction option

 

Rated 5 based on 1 product reviews
- Hide Gallery
Pressurized Steam Humidifiers
Revit BIM Files for Pressurized Steam Humidifiers - Ultra-sorb® Model MP

Steam Dispersion: Ultra-Sorb: Model MP steam dispersion panel