Pro Industrial™ Multi-Surface Acrylic is specifically engineered to provide high hide and good stain resistance. This interior/exterior, self-priming, waterborne gloss acrylic can be applied to marginally clean surfaces, making it ideal for use on walls and ceilings found in warehouses, manufacturing structures, schools, hospitals, hotels, commercial buildings and industrial sites, where a thorough cleaning is impractical. It provides excellent color and gloss retention and is great for use on a variety of substrates. Pro Industrial™ Multi-Surface Acrylic is a dryfall-type coating that provides alkyd-like hardness. It is ideal when multiple substrates need to be painted, but only one product purchase is desired. It is available in a wide range of colors. This fast-drying gloss acrylic is easy to apply by brush, roll or spray and is intended for interior and exterior use on marginally prepared surfaces.
Paints and Coatings: Color Palette: ColorSnap
Paints and Coatings: Sherwin Williams: Sherwin Williams
Paints and Coatings: Material Library: Pro Industrial Multi Surface Eggshell
Paints and Coatings: Material Library: LOXON Acrylic Block Surfacer
Paints and Coatings: Material Library: CONFLEX XL Textured High Build Acrylic Coating
Paints and Coatings: Material Library: Tuff Surface Premium Texture Finish
Paints and Coatings: Material Library: Primers
Paints and Coatings: Material Library: Super Paint Exterior High Gloss
Paints and Coatings: Material Library: Super Paint Satin
Paints and Coatings: Material Library: Pro Industrial Waternborne Acrylic Dryfall Eggshell
Paints and Coatings: Material Library: Highlights
Paints and Coatings: Material Library: Super Paint Exterior Low Lustre
Paints and Coatings: Material Library: Pro Industrial Waterborne Acrylic Dryfall Flat
Paints and Coatings: Material Library: Pro Industrial Waterbased Alkyd Urethane
Paints and Coatings: Material Library: Pro Industrial Multi Surface Semi-Gloss
Paints and Coatings: Material Library: Pro Industrial Multi Surface Gloss
Paints and Coatings: Material Library: CONFLEX ULTRACRETE Solvent Borne Coating
Paints and Coatings: Material Library: ConFlex 7 percent Siloxane Water Repellant
Paints and Coatings: Material Library: Dry Erase Clear Gloss Coating
Paints and Coatings: Material Library: LOXON Acrylic Conditioner
Paints and Coatings: Material Library: LOXON Self Cleaning Flat
Paints and Coatings: Material Library: LOXON Self Cleaning Acrylic
Paints and Coatings: Material Library: LOXON Vertical Semi-Transparent Concrete Stain
Paints and Coatings: Material Library: LOXON Water Blocking Primer Finish
Paints and Coatings: Material Library: Pro Industrial Heavy Duty Block Filler
Paints and Coatings: Material Library: Pro Industrial DTM Acrylic Primer Finish
Paints and Coatings: Material Library: Multi-Purpose Interior Exterior Latex Primer Sealer
Paints and Coatings: Material Library: LOXON Self Cleaning Satin
Paints and Coatings: Material Library: Duration Home - Flat
Paints and Coatings: Material Library: Duration Home - Semi-Gloss
Paints and Coatings: Material Library: Duration Home Interior Latex - White Only
Paints and Coatings: Material Library: Harmony - Eggshell
Paints and Coatings: Material Library: Harmony - Flat
Paints and Coatings: Material Library: Harmony - Semi-Gloss
Paints and Coatings: Material Library: Harmony Interior Latex - White Only
Paints and Coatings: Material Library: Loxon Concrete & Masonry Primer/Sealer - White Only
Paints and Coatings: Material Library: ProIndustrial Acrylic Coating - White Only
Paints and Coatings: Material Library: ProIndustrial Pre-Catalyzed Waterbased Epoxy - White Only
Paints and Coatings: Material Library: ProIndustrial Pro-CryUniveral Acrylic Primer - White Only
Paints and Coatings: Material Library: ProIndustrial Water-Based Catalyzed Epoxy - White Only
Paints and Coatings: Material Library: ProMar 200 Flat - 1500 Colors
Paints and Coatings: Material Library: Reliance - Eggshell