Rated 5 based on 1 product reviews
Evonik Industries - Protectosil

Building Protection Products

CONTACT INFO
2 Turner Place
Piscataway, NJ 08854
Toll Free: 800-828-0919
Phone: 732-289-1239
Continuing Education Logo
Request for information Evonik Industries - Protectosil Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
SOCIAL

Protectosil® BHN is a clear, penetrating, breathable VOC-compliant surface treatment for use on concrete. The unique 100% silane treatment (no solvent) penetrates the substrate and chemically bonds with silica to form a permanent attachment of the water repellent molecule. Creates a deep hydrophobic layer that prevents water and waterborne contaminants from entering the substrate and causing premature deterioration. By combining low surface tension with a tailored rate of reaction, Protectosil BHN is able to move through the moisture boundary layer that lines the pore structure of the substrate. This permits the development of uniform gradient permeation — a consistent level of protection throughout the entire depth of penetration — allowing for longer treatment life, especially on wearing surfaces.

Technical Data Sheet

- Hide Gallery
Protectosil® BHN

Specifications for Protectosil® BHN
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Protectosil® BHN
Videos for Protectosil® BHN
Evonik Industries - Protectosil video of HOW PROTECTOSIL® PROTECTS THE TIMES SQUARE
2022-03-02T00:00:00+00:00Z
(Evonik Industries - Protectosil) request for information
Evonik Industries - Protectosil video of PROTECT WITH PROTECTOSIL®
2022-03-02T00:00:00+00:00Z
(Evonik Industries - Protectosil) request for information
Evonik Industries - Protectosil video of PROTECTED PIECE OF ART UNDERNEATH THE WORLD TRADE CENTER, NY
2022-03-02T00:00:00+00:00Z
(Evonik Industries - Protectosil) request for information
Evonik Industries - Protectosil video of PROTECTED SURFACES
2022-03-02T00:00:00+00:00Z
(Evonik Industries - Protectosil) request for information
Evonik Industries - Protectosil video of PROTECTOSIL® PROTECTS INFRASTRUCTURE BUILDINGS
2022-03-02T00:00:00+00:00Z
(Evonik Industries - Protectosil) request for information
Evonik Industries - Protectosil video of How Protectosil ANTIGRAFFITI® works | Evonik
2018-02-21T00:00:00+00:00Z
(Evonik Industries - Protectosil) request for information
Evonik Industries - Protectosil video of How Protectosil® CIT works | Evonik
2018-02-21T00:00:00+00:00Z
(Evonik Industries - Protectosil) request for information
Evonik Industries - Protectosil video of How Protectosil® SC CONCENTRATE works | Evonik
2018-02-21T00:00:00+00:00Z
(Evonik Industries - Protectosil) request for information
Evonik Industries - Protectosil video of How Protectosil® water repellents work Evonik
2018-02-21T00:00:00+00:00Z
(Evonik Industries - Protectosil) request for information
Certifications for Protectosil® BHN