AMBICO LIMITED
AMBICO LIMITED
Specialized Doors, Frames and Windows
CONTACT INFO
1120 Cummings Ave.
Ottawa, ON, Canada K1J 7R8
Toll Free: 888-423-2224
Phone: 613-746-4663
Continuing Education Logo
Request for information AMBICO LIMITED Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Webinars
SOCIAL
AMBICO LIMITED > PRODUCT > Quick Ship Program

AMBICO's Quick Ship Program provides customers with made to order specialized frame and door products in competitive lead times.


FRAMES

LEAD TIME: Orders with quantities of 10 frames or less will be shipped in 20 working days.

PRODUCTS AVAILABLE: (*) denotes available as fire rated

  • Acoustic steel frames for steel doors up to STC 52 (*)
  • Acoustic steel frames for wood doors up to STC 50 (*)
  • Bullet resistant steel frames for steel doors levels 1 through 3


PRODUCT SPECIFICATIONS:

  • Jamb depth between 5 1/4" and 12"
  • Single frames to a maximum size of 4'-0" x 9'-6"
  • Double frames to a maximum size of 8'-0" x 9'-6"
  • Hardware Preps:
  • Hinges: Butt or continuous
  • Latching: ASA strike, Surface strike Reinforcing, P31NL (Deadbolt strike), Electric Strike (4 7/8" only), and Inactive flush bolt strike.
  • Closer: Reinforcing only for surface applied (regular, top jamb or P.A. mount)


Rated 5 based on 1 product reviews