Access Products / Ecoglo
undefined by Access Products / Ecoglo
Photoluminescent Products<BR>Tactile Warning Indicators<BR>Institutional Furniture
CONTACT INFO
CONTENT
Radius Curve Access Tiles > PRODUCT > Access Products / Ecoglo
Access Products / Ecoglo image | Radius Curve Access Tiles
Access Products / Ecoglo image | Access Products / Ecoglo

Intelligent Design™

Twenty years of tactile design, testing and manufacturing insights have gone into Access Tile's superior engineered detectable warning product. With the addition of Radius Tiles in a variety of sizes that are easily cut onsite for custom sizing, Access Tile boasts the easiest and fastest installation in the industry.ADA COMPLIANCE In-line dome spacing meets ADA Federal and State requirements Truncated dome size and spacing compliant with ADA Federal and State requirements Fully complies with all ADA and OSHA requirements for surface height transitions to eliminate trip hazards Wide in-line dome configuration facilitates a smooth rolling transition for strollers, wheelchairs and walkers INTELLIGENT DESIGN FEATURES Installs in minutes during concrete finishing stage The replaceability feature of the tile is industry leading due to its simplicity and speed Tamper-proof, stainless steel fastener maintains flush interface with walking surface Corrosion resistant hexagonal anchors designed to entrap concrete for optimal anchoring Anchor and fastener material compositions allow for reliable and secure installations when multiple replacements are necessary Large interface between tile and anchor seat area maximizes support at each fastener location Multiple fastener locations to ensure full anchoring of tactile surface Structural spine ensures stiffness and strength Tiles shipped with removable protective plastic film to provide a clean surface after installation Tile can be configured to accomodate 8", 10", 15", and 20" radius available in various colors
Rated 5 based on 1 product reviews

Catalogs for Access Products / Ecoglo

Videos for Access Products / Ecoglo

Access Products / Ecoglo video of Access Tile Replacement Guide
2018-07-04
Access Products / Ecoglo video of Access Tile - Installation Guide - Cast In Place
2018-07-04