ReVent Ventilation Fans
ReVent Ventilation Fans

Bathroom Ventilation Fans

CONTACT INFO
1420 Lumsden Rd. P. O. Box 1506
Port Orchard, WA 98367
Toll Free: 877-543-8698
Phone: 360-876-2974
Request for information ReVent Ventilation Fans Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
LEED data
ReVent Ventilation Fans > PRODUCT > ReVent Ventilation Fan with Selectable LED Lighting

Bright LED Lighting with 3 adjustable color temperatures (2700K, 4000K, 5000K). High Airflow, Low sound.

 

  • Mounts directly to sheetrock.
  • One minute video, 30 minute install.
  • Ceiling or wall mount.
  • Ultra quiet operation.
  • Low fan power usage.
  • Adjustable 3-level LED lighting.
  • Adjustable 3 level LED lighting (2700K, 4000K, 5000K) offers 3 dimmable light temperature options.
  • UL listed for use over bathtubs and showers when connected to a GFCI protected branch circuit.
  • Fire rated.
  • Type IC for use in direct contact with thermal insulation. Not to be installed in a ceiling thermally insulated to a value greater than R40.

 

Rated 5 based on 1 product reviews
- Hide Gallery
ReVent Ventilation Fan with Selectable LED Lighting

Revit BIM Files for ReVent Ventilation Fan with Selectable LED Lighting

ReVent Ventilation Fan With LED: 50, 70, 80 CFM

ReVent Ventilation Fan With LED: 90, 110 CFM

ReVent Ventilation Fan With LED: 130, 150 CFM

Catalogs for ReVent Ventilation Fan with Selectable LED Lighting
Videos for ReVent Ventilation Fan with Selectable LED Lighting
ReVent Ventilation Fans video of ReVent Remodel Installation Video
2021-09-16
(ReVent Ventilation Fans) request for information
ReVent Ventilation Fans video of ReVent New Construction Installation Video
2020-06-10
(ReVent Ventilation Fans) request for information