Rated 5 based on 1 product reviews
MARCO

Classroom and Office Furniture

CONTACT INFO
5400 Doniphan Dr.
Neosho, MO 64850
Toll Free: 888-627-2601
Phone: 417-455-9663
Request for information MARCO Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Catalogs / Brochures
LEED data
SOCIAL

MARCO Sonik® Soft Seating Rectangle Floor Bench is a flexible seating option for classrooms, corridors, common areas or libraries! Available in a variety of popular colors and special-order color and prints, this low-profile bench pairs perfectly with our floor tables or can be used separately in lieu of traditional chairs. The highly durable, easy-to-clean and sanitize seat is 5" high x 46" long with an overall depth of 12". Locking casters are a functional add-on that allows for easy collaboration and quick classroom reconfiguration.

Features

  • Wood Base

  • Foam Pad

  • Durable Vinyl Upholstery Covering

  • Reinforced Seams and Stitching

  • Overall Height: 5″

  • Overall Depth: 12"

  • Overall Width: 46"

  • 1.5″ Carpin Glides (6 total) 



Request a Quote

- Hide Gallery
Rectangle Floor Bench

Rectangle Floor Bench  

SONIK®  
1

CAD Drawings for Rectangle Floor Bench - SONIK®
99 ED111 Soft Seating
download: view:
Catalogs for Rectangle Floor Bench - SONIK®