Allegheny Mountain Hardwood Flooring
undefined by Allegheny Mountain Hardwood Flooring
Hardwood Flooring
CONTACT INFO
CONTENT
Red Oak Rift Only

a. 100% FSC Certified.

b. SOURCE - Western PA Northern Appalachian White Oak

c. CUT - 100% Rift Sawn. (NOFMA only requires 75% to be considered Rift.)

d. GRADE

i. Clear - 100% heartwood, no sap, free of knots and defects.

ii.Natural - sound knots, sapwood & heartwood, natural characteristics.

e. WIDTHS -

i. 100% RIFT 2 1/4" - 6"

ii.NOFMA Standards 2 1⁄4" - 8"

f. Lengths 12"-7' avg. 42" & 7'-12'

i. Custom lengths by request

ii.Milling matches with both lengths, so you can mix

g. Thickness: Solid 3/4"

h. Styles: Strip, Herringbone, Chevron, Random width, Wide Plank

i. Edge: Square Edge, Micro bevel, hand crafted edges

j. Milling: Tongue & Groove and End Matched

.k. Surface: unfinished, hand scraped, wire brush, circle sawn.

Rated 5 based on 1 product reviews

CAD Detail Files for Red Oak Rift Only

Flooring Plank Sections - 3/4 inch Flooring - A1
image/vnd.dwg download: view:
Flooring Plank Sections - 5/8 inch Flooring - A2
image/vnd.dwg download: view:

Specifications for Red Oak Rift Only

09 64 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 

Videos for Red Oak Rift Only

Allegheny Mountain Hardwood Flooring video of Allegheny Mountain Hardwood Flooring Commercial
2018-08-21
Allegheny Mountain Hardwood Flooring video of Allegheny Mountain Hardwood Hand Scraped Flooring
2018-08-21
Allegheny Mountain Hardwood Flooring video of Hickman Lumber
2018-08-21
Allegheny Mountain Hardwood Flooring video of Hickman Woods - Family History
2018-08-21
Allegheny Mountain Hardwood Flooring video of Logging with Horses
2018-08-21
Allegheny Mountain Hardwood Flooring video of We don't Plant Trees after we cut them, but we help GROW them!
2018-08-21