Rated 5 based on 1 product reviews
Bona US

Wooden Floor Finishes

CONTACT INFO
24 Inverness Place E. Suite 100
Englewood, CO 80112
Toll Free: 800-872-5515
Phone: 303-371-1411
Continuing Education Logo
Request for information Bona US Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
press releases
SOCIAL
Bona US > PRODUCT > Refinish - Bona Remover

Refinish for total beauty. When a hardwood floor is severely damaged or yellowed, or your customers simply want to change the color and look of their floor, the Bona Refinish System is the perfect solution. Using our comprehensive sanding equipment, abrasives and dust containment systems, the floor is sanded down to bare wood and then finished with the look and protection they need. It's like providing a whole new floor with endless possibilities.



- Hide Gallery
Refinish

Specifications for Refinish - Bona Remover
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Refinish - Bona Remover
Catalogs for Refinish - Bona Remover
Videos for Refinish - Bona Remover
Bona US video of Clean Floors Better with the Bona Microfiber Mop
2021-06-03T00:00:00+00:00Z
(Bona US) request for information
Bona US video of Quick Clean Wood Floors with Bona Wet Clean Pads
2021-06-03T00:00:00+00:00Z
(Bona US) request for information
Bona US video of Bona Adhesives - A Solid Foundation
2020-11-03T00:00:00+00:00Z
(Bona US) request for information
Bona US video of Bona Adhesives - Nail/Glue Assist for Plank Flooring
2020-11-03T00:00:00+00:00Z
(Bona US) request for information
Bona US video of Bona Adhesives Proper Trowel Position
2020-11-03T00:00:00+00:00Z
(Bona US) request for information
Bona US video of Bona Craft Oil® 2K Application Process
2020-11-03T00:00:00+00:00Z
(Bona US) request for information
Bona US video of Bona SpecWizard Video for Hardwood Floor Adhesives, Finishing and Maintenance
2021-05-25T00:00:00+00:00Z
(Bona US) request for information