Rated 5 based on 1 product reviews
CoolVu, LLC

Premium Window Film and Surface Solutions

CONTACT INFO
4939 Lower Roswell Rd. Bldg. B
Marietta, GA 30068
Phone: 844-426-6588
Request for information CoolVu, LLC Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
CoolVu, LLC > PRODUCT > Residential

CoolVu Window Films can block up to 50% of the sun's heat, keeping homes cooler and more comfortable.

  • Transition up to 35% in direct sunlight
  • Block 99.9% of the sun's UV radiation
  • Stop 80% of the sun's IR heat energy
  • Available in four unique VLT's
  • Comply with window tinting state law
  • Maximize nighttime viewing through glass


CoolVu installations pay for themselves in energy savings within 3-5 years.


Ceramic based, CoolVu blocks over 80% of the sun's IR heat energy and 99.9% of UV radiation.


- Hide Gallery
Residential

Residential  

1

Catalogs for Residential
Videos for Residential
CoolVu, LLC video of CoolVu Animated Explainer Video
2019-06-16T00:00:00+00:00Z
(CoolVu, LLC) request for information