YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
Fabral
Metal Roofing And Wall Panels
CONTACT INFO
CONTENT
Fabral
>
PRODUCT
> Residential Color and Finishes
Residential Color and Finishes
Standard Colors
Rated
5
based on
1
product reviews
BIM
CAD
Specs
Catalogs
Video
Revit BIM Files
for Residential Color and Finishes
Metal Roof and Wall Panels: 1: 2: Corrugated: 26528
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: 7: 8: Corrugated: 26530
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Metal Panel: Decor-Flush
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Metal Panel: Decor-Flush-II
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Metal Panel: Select-Series-12
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Metal Panel: Select-Series-612
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Metal Panel: Silhouette-HCF-16
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Silhouette HCF-Series-12: 26492
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: LP 12-Liner-Panel: 26488
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: LP 15-Liner-Panel: 26487
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: LP 25-Liner-Panel: 26489
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: 2 1: 2: -SSR: 26482
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: PBR Panel: 26374
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: PBU Panel: 26376
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: R Panel: 26372
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: U Panel: 26375
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: V Beam: 26525
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: 4: Rib: 26524
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Deep Rib-II: 26531
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Deep Rib-IV: 26534
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Hefti Rib-288: HR-288: 26520
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Hefti Rib: 26518
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Mighti Rib: 26537
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Ultra Rib: 26521
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: IP Seam-3: 26483
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Metal Panel: Thin-Seam
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Powerseam II: 26634
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Powerseam: 26611
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Slim Seam: 26650
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Stand N-Seam: 26498
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Thin Seam-w: Batten: 26663
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: IP Snap-3: 26484
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Snap on-Batten: 26670
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Snap on-Seam-High-Profile: 26677
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Snap on-Seam: 26628
Download Revit System Files:
2021
2020
2019
2018
Metal Roof and Wall Panels: Metal Panel: Posi-Lock-Soffit
Download Revit System Files:
2021
2020
2019
2018
CAD Detail Files
for Residential Color and Finishes
LP-12 - Industrial Panels Detail Manual 3D Isometrics
image/vnd.dwg
download:
DWG
view:
PDF
LP-12 - Liner Panel
image/vnd.dwg
download:
DWG
view:
PDF
IP3 PURLINS SECTIONS - FINAL R1
image/vnd.dwg
download:
DWG
view:
PDF
IP SNAP 3 PROFILE
image/vnd.dwg
download:
DWG
view:
PDF
HIGH SEAM PROFILE
image/vnd.dwg
download:
DWG
view:
PDF
IP SEAM 3 PROFILE
image/vnd.dwg
download:
DWG
view:
PDF
.5 CORRUGATED
image/vnd.dwg
download:
DWG
view:
PDF
78 Corrugated Blue Book
image/vnd.dwg
download:
DWG
view:
PDF
Deep Rib IV Section View Details
image/vnd.dwg
download:
DWG
view:
PDF
Deep Rib 4
image/vnd.dwg
download:
DWG
view:
PDF
7-8 inch Corrugated Profile
image/vnd.dwg
download:
DWG
view:
PDF
78 Corrugated Blue Book 2
image/vnd.dwg
download:
DWG
view:
PDF
Industrial Panels Detail Manual 2D Sections
image/vnd.dwg
download:
DWG
view:
PDF
Industrial Panels Detail Manual 3D Isometrics
image/vnd.dwg
download:
DWG
view:
PDF
Decor Flush Detailed
image/vnd.dwg
download:
DWG
view:
PDF
Decor Flush Section View Details
image/vnd.dwg
download:
DWG
view:
PDF
2.5 SSR PROFILE
image/vnd.dwg
download:
DWG
view:
PDF
2.5 SSR Panel - Detail Pages With Vented Ridge
image/vnd.dwg
download:
DWG
view:
PDF
Hefti Rib Profiles
image/vnd.dwg
download:
DWG
view:
PDF
Hefti Rib Final
image/vnd.dwg
download:
DWG
view:
PDF
Deep Rib II Profile
image/vnd.dwg
download:
DWG
view:
PDF
Industrial Panels Detail Manual 3D Isometrics 2
image/vnd.dwg
download:
DWG
view:
PDF
Industrial Panels Detail Manual 2D Sections 2
image/vnd.dwg
download:
DWG
view:
PDF
Snap-On-Batten Profile
image/vnd.dwg
download:
DWG
view:
PDF
HCF Details - Final
image/vnd.dwg
download:
DWG
view:
PDF
HCF ON OPEN FRAMING
image/vnd.dwg
download:
DWG
view:
PDF
SILHOUETTE 16 HCF
image/vnd.dwg
download:
DWG
view:
PDF
HCF12-1
image/vnd.dwg
download:
DWG
view:
PDF
HCF-Flange Sidelap
image/vnd.dwg
download:
DWG
view:
PDF
HCF-Clip Sidelap
image/vnd.dwg
download:
DWG
view:
PDF
HCF12-1 Sketchup
image/vnd.dwg
download:
DWG
view:
PDF
SILHOUETTE 12 HCF
image/vnd.dwg
download:
DWG
view:
PDF
HCF16-4C- Side lap detail Sketch up
image/vnd.dwg
download:
DWG
view:
PDF
HCF16-4
image/vnd.dwg
download:
DWG
view:
PDF
HCF16-4 Sketchup
image/vnd.dwg
download:
DWG
view:
PDF
HCF16-4C
image/vnd.dwg
download:
DWG
view:
PDF
HCF16-2C
image/vnd.dwg
download:
DWG
view:
PDF
HCF16-2C- Side lap detail Sketch up
image/vnd.dwg
download:
DWG
view:
PDF
HCF16-2
image/vnd.dwg
download:
DWG
view:
PDF
HCF16-2 Sketchup
image/vnd.dwg
download:
DWG
view:
PDF
HCF16-1C
image/vnd.dwg
download:
DWG
view:
PDF
HCF16-1C Sketchup
image/vnd.dwg
download:
DWG
view:
PDF
HCF16-1
image/vnd.dwg
download:
DWG
view:
PDF
HCF12-3C
image/vnd.dwg
download:
DWG
view:
PDF
HCF12-2C
image/vnd.dwg
download:
DWG
view:
PDF
HCF12-2C- Side lap detail Sketch up
image/vnd.dwg
download:
DWG
view:
PDF
HCF12-2
image/vnd.dwg
download:
DWG
view:
PDF
HCF12-2 Sketchup Sidelap
image/vnd.dwg
download:
DWG
view:
PDF
HCF12-1C
image/vnd.dwg
download:
DWG
view:
PDF
HCF12-1C- Side lap detail Sketch up
image/vnd.dwg
download:
DWG
view:
PDF
Select Series 612
image/vnd.dwg
download:
DWG
view:
PDF
Select Series 3D Final
image/vnd.dwg
download:
DWG
view:
PDF
SelectSeries 612-12
image/vnd.dwg
download:
DWG
view:
PDF
V Beam - Industrial Panels Detail Manual 2D Sections
image/vnd.dwg
download:
DWG
view:
PDF
V Beam - Industrial Panels Detail Manual 3D Isometrics
image/vnd.dwg
download:
DWG
view:
PDF
V Beam Profile
image/vnd.dwg
download:
DWG
view:
PDF
Ultra Rib Profile
image/vnd.dwg
download:
DWG
view:
PDF
SELECT SERIES 12
image/vnd.dwg
download:
DWG
view:
PDF
SelectSeries - Neg Press Clip -Prototype
image/vnd.dwg
download:
DWG
view:
PDF
Twin Fold
image/vnd.dwg
download:
DWG
view:
PDF
Twin Fold Wood Deck Isometric
image/vnd.dwg
download:
DWG
view:
PDF
Thin Seam Wood Deck Isometric
image/vnd.dwg
download:
DWG
view:
PDF
Thin Seam STL Deck Isometric
image/vnd.dwg
download:
DWG
view:
PDF
Thin Seam - 16in with Pencil Beads
image/vnd.dwg
download:
DWG
view:
PDF
Thin Seam STL Deck ISO Sections
image/vnd.dwg
download:
DWG
view:
PDF
Thin Seam - 16in with Shadow Lines
image/vnd.dwg
download:
DWG
view:
PDF
Thin Seam Profile with Batten
image/vnd.dwg
download:
DWG
view:
PDF
Thin Seam
image/vnd.dwg
download:
DWG
view:
PDF
T-Rib Profile
image/vnd.dwg
download:
DWG
view:
PDF
T-Rib
image/vnd.dwg
download:
DWG
view:
PDF
Stand N Seam Profile
image/vnd.dwg
download:
DWG
view:
PDF
Stand'N Seam STL Deck Isometric
image/vnd.dwg
download:
DWG
view:
PDF
Stand'N Seam STL Deck ISO Sections
image/vnd.dwg
download:
DWG
view:
PDF
Snap-On-Seam High Profile
image/vnd.dwg
download:
DWG
view:
PDF
Snap-On-Seam Profile
image/vnd.dwg
download:
DWG
view:
PDF
Snap-On-Seam with Shadow Lines
image/vnd.dwg
download:
DWG
view:
PDF
Snap-On-Seam Wood Deck Sections
image/vnd.dwg
download:
DWG
view:
PDF
Snap-On-Seam with Cap Install
image/vnd.dwg
download:
DWG
view:
PDF
Slim Seam 12 inches
image/vnd.dwg
download:
DWG
view:
PDF
Slim Seam Wood Deck Isometric
image/vnd.dwg
download:
DWG
view:
PDF
Slim Seam Profile
image/vnd.dwg
download:
DWG
view:
PDF
Power Seam 18 in flat
image/vnd.dwg
download:
DWG
view:
PDF
Power Seam Profile
image/vnd.dwg
download:
DWG
view:
PDF
Power Seam STL Deck ISO Sections
image/vnd.dwg
download:
DWG
view:
PDF
Power Seam STL Deck Isometric
image/vnd.dwg
download:
DWG
view:
PDF
Power Seam 18 in with stiff ribs
image/vnd.dwg
download:
DWG
view:
PDF
Power Seam Wood Deck Isometric
image/vnd.dwg
download:
DWG
view:
PDF
Posi Lock
image/vnd.dwg
download:
DWG
view:
PDF
Posi-Lock Soffit
image/vnd.dwg
download:
DWG
view:
PDF
Mighti Rib
image/vnd.dwg
download:
DWG
view:
PDF
Mighti Rib (Fastening Schedule WF)
image/vnd.dwg
download:
DWG
view:
PDF
Mighti Rib and Ultra Rib
image/vnd.dwg
download:
DWG
view:
PDF
Mighti Rib PBR (42.75 inch coil)
image/vnd.dwg
download:
DWG
view:
PDF
Mighti Rib I
image/vnd.dwg
download:
DWG
view:
PDF
Mighti RIb (R Panel)
image/vnd.dwg
download:
DWG
view:
PDF
LP-25 - Industrial Panels Detail Manual 3D Isometrics
image/vnd.dwg
download:
DWG
view:
PDF
LP-25 - Liner Panel
image/vnd.dwg
download:
DWG
view:
PDF
LP-15 - Industrial Panels Detail Manual 3D Isometrics
image/vnd.dwg
download:
DWG
view:
PDF
LP-15 Liner Panel
image/vnd.dwg
download:
DWG
view:
PDF
Specifications
for Residential Color and Finishes
07 41 13
Standing Seam Metal Roof Panels
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - Canadian
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Catalogs
for Residential Color and Finishes
text/html
Full Line Catalog
additional product information
text/html
Color Systems Brochure
additional product information
text/html
Inspirational Brochure
additional product information
text/html
Government Brochure
additional product information
text/html
Education Brochure
additional product information
text/html
Industrial Panel Wall and Panel Details
additional product information
text/html
Total Systems Guide
additional product information
text/html
Fastening Schedules
additional product information
text/html
Box Downspout & Accessories
additional product information
text/html
Box Gutter & Accessories
additional product information
text/html
Corrugated Downspout & Accessories
additional product information
text/html
Gutter Downspout Program
additional product information
text/html
Half Round Gutter & Accessories
additional product information
text/html
High Pressure Laminate
additional product information
text/html
K Style Gutter & Accessories
additional product information
text/html
Metal Composite Materials
additional product information
text/html
Round Downspout & Accessories
additional product information
text/html
Stainless Steel Product Details
additional product information
Videos
for Residential Color and Finishes
Fabral video of WHY FABRAL
2018-10-18
WHY FABRAL
[
Fabral
product information
]
[
request for information
]
Fabral video of WHY METAL
2018-10-18
WHY METAL
[
Fabral
product information
]
[
request for information
]
Fabral video of Safety First
2018-10-22
Safety First
[
Fabral
product information
]
[
request for information
]
Fabral video of Installing Eave
2018-10-22
Installing Eave
[
Fabral
product information
]
[
request for information
]
Fabral video of Overview of CondenStop
2018-10-22
Overview of CondenStop
[
Fabral
product information
]
[
request for information
]
Fabral video of Squaring the Panel
2018-10-22
Squaring the Panel
[
Fabral
product information
]
[
request for information
]
Fabral video of Squaring a Panel
2018-10-22
Squaring a Panel
[
Fabral
product information
]
[
request for information
]
Fabral video of Time Saving Benefits
2018-10-22
Time Saving Benefits
[
Fabral
product information
]
[
request for information
]
Fabral video of Installing Underlayment
2018-10-22
Installing Underlayment
[
Fabral
product information
]
[
request for information
]
Fabral video of Installing First Panel
2018-10-22
Installing First Panel
[
Fabral
product information
]
[
request for information
]
Fabral video of Stand'N Seam Install video - Part 1
2018-10-22
Stand'N Seam Install video - Part 1
[
Fabral
product information
]
[
request for information
]
Fabral video of Stand'N Seam Install video - Part 2
2018-10-22
Stand'N Seam Install video - Part 2
[
Fabral
product information
]
[
request for information
]
Fabral video of Hemming a Panel
2018-10-22
Hemming a Panel
[
Fabral
product information
]
[
request for information
]
Fabral video of Fastener Location and Lap Placement
2018-10-22
Fastener Location and Lap Placement
[
Fabral
product information
]
[
request for information
]
Fabral video of Installing Eave Trim
2018-10-22
Installing Eave Trim
[
Fabral
product information
]
[
request for information
]
Fabral video of Installing Gable Trim
2018-10-22
Installing Gable Trim
[
Fabral
product information
]
[
request for information
]
Fabral video of Installing the First Panel
2018-10-22
Installing the First Panel
[
Fabral
product information
]
[
request for information
]
Fabral video of End-lapping Panels
2018-10-22
End-lapping Panels
[
Fabral
product information
]
[
request for information
]
Fabral video of Standing Seam Clips
2018-10-22
Standing Seam Clips
[
Fabral
product information
]
[
request for information
]
Fabral video of Dormer side and endwalls
2018-10-22
Dormer side and endwalls
[
Fabral
product information
]
[
request for information
]
Fabral video of Preparing for 2nd Panel
2018-10-22
Preparing for 2nd Panel
[
Fabral
product information
]
[
request for information
]
Fabral video of Dormer Valley
2018-10-22
Dormer Valley
[
Fabral
product information
]
[
request for information
]
Fabral video of Installing the 2nd Panel
2018-10-22
Installing the 2nd Panel
[
Fabral
product information
]
[
request for information
]
Fabral video of Ridgecap Installation
2018-10-22
Ridgecap Installation
[
Fabral
product information
]
[
request for information
]
Fabral video of Folding the Gable Trim
2018-10-22
Folding the Gable Trim
[
Fabral
product information
]
[
request for information
]
Fabral video of Installing the Gable Trim
2018-10-22
Installing the Gable Trim
[
Fabral
product information
]
[
request for information
]
Fabral video of Dormer Valley Part 1
2018-10-22
Dormer Valley Part 1
[
Fabral
product information
]
[
request for information
]
Fabral video of Dormer Valley Part 2
2018-10-22
Dormer Valley Part 2
[
Fabral
product information
]
[
request for information
]
Fabral video of Installing Sidewall and Endwall
2018-10-23
Installing Sidewall and Endwall
[
Fabral
product information
]
[
request for information
]
Fabral video of Ridge Details
2018-10-23
Ridge Details
[
Fabral
product information
]
[
request for information
]
Fabral video of Horizon S – Tools
2018-10-23
Horizon S – Tools
[
Fabral
product information
]
[
request for information
]
Fabral video of Horizon S – Hem Bending
2018-10-23
Horizon S – Hem Bending
[
Fabral
product information
]
[
request for information
]
Fabral video of Horizon S – Installing Eave
2018-10-23
Horizon S – Installing Eave
[
Fabral
product information
]
[
request for information
]
Fabral video of Horizon S – Installing the 1st Panel
2018-10-23
Horizon S – Installing the 1st Panel
[
Fabral
product information
]
[
request for information
]
Fabral video of Horizon S – Installing Gable
2018-10-23
Horizon S – Installing Gable
[
Fabral
product information
]
[
request for information
]
Fabral video of Horizon S – Installing the 2nd Panel
2018-10-23
Horizon S – Installing the 2nd Panel
[
Fabral
product information
]
[
request for information
]
Fabral video of Horizon S – Installing Ridge
2018-10-23
Horizon S – Installing Ridge
[
Fabral
product information
]
[
request for information
]
Fabral video of Horizon S – Installing Dormer Valley
2018-10-23
Horizon S – Installing Dormer Valley
[
Fabral
product information
]
[
request for information
]
Fabral video of Horizon S – Installing Dormer Endwall & Sidewall
2018-10-23
Horizon S – Installing Dormer Endwall & Sidewall
[
Fabral
product information
]
[
request for information
]