HySecurity Gate Operators
undefined by HySecurity Gate Operators
Automated Gate Systems
CONTACT INFO
Residential/Commercial Swing Gate Operator Overview > PRODUCT > Residential/Commercial Swing Gate Operator Overview - SwingSmart DC
Residential/Commercial Swing Gate Operator Overview
SwingSmart DC keeps your gate moving even after AC power loss. This commercial grade, continuous duty, electromechanical operator is designed for millions of low maintenance cycles. Fast and simple installation makes it easy on installers, and it is easy to retrofit to existing sites. SmartSync™ synchronizes dual gates automatically for the life of the operators. GRACEFULLY CYCLE a maximum gate length of 20 ft or maximum gate weight of 1,300 lb. Set Open/Close speeds independently - adjustable 10 to 15 seconds. Adaptive IES (inherent entrapment sensor) optimizes gate resistance sensitivity and reduces false trips and unnecessary call backs. No heater required unless temperatures drop below -13 degrees F (-25 degrees C). Torque limiting manual override reduces gate hit operator damage. Covered arm elbow and safety engineered geometry reduces pinch points, enhancing user safety. The low flex, zinc plated chassis provides superior corrosion protection. Operator features an attractive, tight fitting, key locked, fade resistant, clam shell cover.UPS STANDARD BATTERY BACKUP uses two 8Ah batteries for 300 cycles after AC power loss. Upgrade to 50Ah batteries with the Extended Battery Backup Kit for an exceptional 1,200 cycles after AC power loss.* Continues to operate with dead or dying batteries while on AC. Field configurable to fail open or secure if batteries deplete. The HySecurity designed intelligent, three stage charging system monitors battery condition to maximize battery life.EASILY CONFIGURE GATE OPERATION to specific site requirements with unique and unequalled Smart DC Controller. PC software simplifies configuration and troubleshooting using Smart Touch Analyze and Retrieve Tool (S.T.A.R.T.). Upload latest software, troubleshoot system and save operator configurations. Programmable dual or sequenced gate integration. Two configurable user relays plus optional Hy8Relay™ - an accessory module providing eight additional programmable relay outputs. Make loop problems go away with Hy5B™: The loop detector with automatic sensitivity adjustment, advanced tailgating detection, and loop health scoring.CONNECT AND REPORT: Optional web based HyNet™ Gateway connects the perimeter gates/barriers with your securitycontrol monitoring station. Securely report gate system tailgating, gate hits, failure to operate, and more, in real time to maintain perimeter security. Additionally, configure email alerts to communicate issues to installer, facility or security responders. SOLARWhen there's no AC access and plenty of sun, operate energy efficient SwingSmart DCS 20 with solar panels.† MPPT (Maximum Power Point Tracking) solar battery charge regulator is integrated into the Smart DC controller, making installation as simple as connecting two wires. In locations with adequate sunshine, two 8Ah batteries provide up to 100 gate cycles per day. Upgrade to larger solar panels and 50Ah batteries with the Extended Battery Backup Kit option for sites requiring more than 100 gate cycles per day and/or sites in less sunny climates. The HySecurity designed intelligent, three stage charging system monitors battery condition to maximize battery life.
Rated 5 based on 1 product reviews