Rated 5 based on 1 product reviews
Iron World Manufacturing, LLC

Fencing and Gates

CONTACT INFO
9390 Davis Ave.
Howard County, MD 20723
Toll Free: 866-310-2747
Phone: 301-776-7448
Request for information Iron World Manufacturing, LLC Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL

The Maverick Supreme is targeted for residential applications and provides the beauty and security of steel racked panels constructed with a 15 gauge channel, and 5/8 inch steel pickets. Stainless steel strips & fasteners are used to attach each individual picket to the rail allowing the section to rack to your job specifications. These strips & fasteners provide the strength of a welded product without the rusting that accompanies them. The following styles are available in Maverick Supreme Aberdeen, Barcelona and Canterbury.

Features

  • Picket and Rails joined with stainless steel strips & fasteners

  • Pre-Galvanized G60 Steel

  • Cleansed and phosphate coated for added protection

  • Durable baked on black powder coat finish with UV inhibitors

  • 2.5 – 3 Mil powder coat finish

  • Not wet painted coated which can easily scratch

  • Fully assembled and ready to install

  • Available in black and custom colors

  • Larger post sizes available

  • Slide gates and custom entry gates available (Manufactured form aluminum)

- Hide Gallery
Residential Steel Fencing

CAD Drawings for Residential Steel Fencing - Maverick™ Supreme

Maverick Supreme Aberdeen Residential Steel Panels  

Aberdeen 2 Rail 4 x 8 ft. Width Panel Flush Bottom (Pool Code)
download: view:
Aberdeen 3 Rail 4 ft. H x 8 ft. W Black Panel
download: view:
Aberdeen 3 Rail 5 ft. H x 8 ft. W Black Panel
download: view:
Aberdeen 3 Rail 6 ft. H x 8 ft. W Panel Black
download: view:

Maverick Supreme Steel Aberdeen Residential Swing Gates  

Aberdeen 2 Rail 48 H x 4 ft. W Swing Gate (Pool Code)
download: view:
Aberdeen 2 Rail 48 H x 5 ft. W Swing Gate (Pool Code)
download: view:
Aberdeen 3 Rail 4 ft. H x 4 ft. W Black
download: view:
Aberdeen 3 Rail 4 ft. H x 5 ft. W Black
download: view:
Aberdeen 3 Rail 4 ft. H x 6 ft. W Black
download: view:
Aberdeen 3 Rail 5 ft. H x 4 ft. W Black
download: view:
Aberdeen 3 Rail 5 ft. H x 5 ft. W Black
download: view:
Aberdeen 3 Rail 5 ft. H x 6 ft. W Black
download: view:
Aberdeen 3 Rail 54'H x 4’W Black (Pool Code)
download: view:
Aberdeen 3 Rail 54’H x 5’W Black (Pool Code)
download: view:
Aberdeen 3 Rail 6 ft. H x 4 ft. W Black
download: view:
Aberdeen 3 Rail 6 ft. H x 5 ft. W Black
download: view:
Aberdeen 3 Rail 6 ft. H x 6 ft. W Black
download: view:

Maverick Supreme Steel Barcelona Residential Gates  

Barcelona 3 Rail 4 ft. H x 4 ft. W Black Swing Gate
download: view:
Barcelona 3 Rail 4 ft. H x 5 ft. W Black Swing Gate
download: view:
Barcelona 3 Rail 4 ft. H x 6 ft. W Black Swing Gate
download: view:
Barcelona 3 Rail 5 ft. H x 4 ft. W Black Swing Gate
download: view:
Barcelona 3 Rail 5 ft. H x 5 ft. W Black Swing Gate
download: view:
Barcelona 3 Rail 5 ft. H x 6 ft. W Black Swing Gate
download: view:
Barcelona 3 Rail 6 ft. H x 4 ft. W Black Swing Gate
download: view:
Barcelona 3 Rail 6 ft. H x 5 ft. W Black Swing Gate
download: view:
Barcelona 3 Rail 6 ft. H x 6 ft. W Black Swing Gate
download: view:

Maverick Supreme Steel Barcelona Residential Panels  

Barcelona 3 Rail 4 ft. H x 8 ft. W Black Panel
download: view:
Barcelona 3 Rail 5 ft. H x 8 ft. W Black Panel
download: view:
Barcelona 3 Rail 6 ft. H x 8 ft. W Black Panel
download: view:

Maverick Supreme Steel Canterbury Residential  

Canterbury 3 Rail 4 ft. H x 8 ft. W Black Panel
download: view:
Canterbury 3 Rail 5 ft. H x 8 ft. W Black Panel
download: view:
Canterbury 3 Rail 6 ft. H x 8 ft. W Black Panel
download: view:

Maverick Supreme Steel Canterbury Residential Gates  

Canterbury 3 Rail 4 ft. H x 4 ft. W Steel Swing Gate
download: view:
Canterbury 3 Rail 4 ft. H x 5 ft. W Steel Swing Gate
download: view:
Canterbury 3 Rail 4 ft. H x 6 ft. W Steel Swing Gate
download: view:
Canterbury 3 Rail 5 ft. H x 4 ft. W Steel Swing Gate
download: view:
Canterbury 3 Rail 5 ft. H x 5 ft. W Steel Swing Gate
download: view:
Canterbury 3 Rail 5 ft. H x 6 ft. W Steel Swing Gate
download: view:
Canterbury 3 Rail 6 ft. H x 4 ft. W Steel Swing Gate
download: view:
Canterbury 3 Rail 6 ft. H x 5 ft. W Steel Swing Gate
download: view:
Canterbury 3 Rail 6 ft. H x 6 ft. W Steel Swing Gate
download: view:
Specifications for Residential Steel Fencing - Maverick™ Supreme
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Residential Steel Fencing - Maverick™ Supreme
Videos for Residential Steel Fencing - Maverick™ Supreme
Iron World Manufacturing, LLC video of Iron World Manufacturing
2023-07-06T00:00:00+00:00Z
(Iron World Manufacturing, LLC) request for information