Rated 5 based on 1 product reviews
Bona US

Wooden Floor Finishes

CONTACT INFO
24 Inverness Place E. Suite 100
Englewood, CO 80112
Toll Free: 800-872-5515
Phone: 303-371-1411
Continuing Education Logo
Request for information Bona US Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
press releases
SOCIAL
Bona US > PRODUCT > Restore

Restore for a longer floor lifetime. Your customers work hard to ensure their hardwood floors look beautiful, but over time, the finish is slowly removed by the friction of daily foot traffic in the home. If the necessary steps to properly maintain them are not met, eventually bare wood will be exposed requiring a complete refinish. Every few years floors can be recoated to maintain their protective layer with the Bona Recoat System. This proved recoat process safely removes contaminants from the floor, rinses the floor clean and refortifies the hardwood floor with a new coat of Bona Traffic or Bona Traffic HD. In less than a day your customers can have a new coat of finish that restores the beauty and prolongs the life of their hardwood floor.


- Hide Gallery
Restore

Specifications for Restore
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Restore
Catalogs for Restore
Videos for Restore
Bona US video of Clean Floors Better with the Bona Microfiber Mop
2021-06-03T00:00:00+00:00Z
(Bona US) request for information
Bona US video of Quick Clean Wood Floors with Bona Wet Clean Pads
2021-06-03T00:00:00+00:00Z
(Bona US) request for information
Bona US video of Bona Adhesives - A Solid Foundation
2020-11-03T00:00:00+00:00Z
(Bona US) request for information
Bona US video of Bona Adhesives - Nail/Glue Assist for Plank Flooring
2020-11-03T00:00:00+00:00Z
(Bona US) request for information
Bona US video of Bona Adhesives Proper Trowel Position
2020-11-03T00:00:00+00:00Z
(Bona US) request for information
Bona US video of Bona Craft Oil® 2K Application Process
2020-11-03T00:00:00+00:00Z
(Bona US) request for information
Bona US video of Bona SpecWizard Video for Hardwood Floor Adhesives, Finishing and Maintenance
2021-05-25T00:00:00+00:00Z
(Bona US) request for information