Rated 5 based on 1 product reviews
AGF Manufacturing, Inc.

Fire Sprinkler Components

CONTACT INFO
100 Quaker Ln.
Malvern, PA 19355
Phone: 610-240-4900
Continuing Education Logo
Request for information AGF Manufacturing, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
Webinars
press releases
building construction projects
SOCIAL

Save money, time, and space with RiserPACK floor control assemblies. AGF's residential and commercial RiserPACK manifolds cut the cost of buying and assembling the individual parts of a section floor control. We preassemble and test every unit in-house to save you time in the field. RiserPACK's configuration

reduces the space used by section floor controls by up to 75%. Residential models are available to meet the requirements of NFPA 13R or NFPA 13D. Commercial models meet NFPA 13 requirements. Available with or without pressure relief and can be assembled with additional features to meet custom specifications.

 

 

- Hide Gallery
RiserPACK®

RiserPACK®  

1

CAD Drawings for RiserPACK®
1000-075
download: view:
1000-100
download: view:
1000-125
download: view:
1000-150
download: view:
1000-200
download: view:
1011A-075
download: view:
1011A-100
download: view:
1011A-125
download: view:
1011A-150
download: view:
1011A-200
download: view:
1011T-075
download: view:
1011T-100
download: view:
1011T-125
download: view:
1011T-150
download: view:
1011T-200
download: view:
1200-100
download: view:
1200-125
download: view:
1200-150
download: view:
1200-200
download: view:
2500-100
download: view:
2500-125
download: view:
2500-200
download: view:
2511A-100
download: view:
2511A-125
download: view:
2511A-200
download: view:
2511T-100
download: view:
2511T-125
download: view:
2511T-200
download: view:
3011A-100
download: view:
3011ASG-100
download: view:
3011BV-100
download: view:
3011SG-100
download: view:
7000-050
download: view:
7200-075
download: view:
7900AAV
download: view:
7910MAV
download: view:
7930ECA
download: view:
7950ILV
download: view:
M5100A
download: view:
M5100ALBV
download: view:
M5200A
download: view:
M5300A
download: view:
M5300ALBV
download: view:
M5400A
download: view:
M5450.0
download: view:
M5500.0
download: view:
M5900.0, FLOOD ELIMINATOR
download: view:
M7000L.0, RELIEF VALVE, 0.50 IN, LOCKING
download: view:
M7200L.0, RELIEF VALVE, 0.75 IN, LOCKING
download: view:
M7500
download: view:
M7700
download: view:
M7800
download: view:
M8000C-125T
download: view:
M8000C-150G
download: view:
M8000C-150T
download: view:
M8000C-150TG
download: view:
M8000C-200G
download: view:
M8000C-200T
download: view:
M8000C-200TG
download: view:
M8000C-250G
download: view:
M8000C-300G
download: view:
M8000C-400G
download: view:
M8000C-600G
download: view:
M8000D-100T
download: view:
M8000D-125T
download: view:
M8000D-150G
download: view:
M8000D-150T
download: view:
M8000D-150TG
download: view:
M8000D-200G
download: view:
M8000D-200T
download: view:
M8000D-200TG
download: view:
M8000R-125T
download: view:
M8000R-150G
download: view:
M8000R-150T
download: view:
M8000R-150TG
download: view:
M8000R-200G
download: view:
M8000R-200T
download: view:
M8000R-200TG
download: view:
M8011C-125T
download: view:
M8011C-150G
download: view:
M8011C-150T
download: view:
M8011C-150TG
download: view:
M8011C-200G
download: view:
M8011C-200T
download: view:
M8011C-200TG
download: view:
M8011C-250G
download: view:
M8011C-300G
download: view:
M8011C-400G
download: view:
M8011C-600G
download: view:
M8011D-100T
download: view:
M8011D-125T
download: view:
M8011D-150G
download: view:
M8011D-150T
download: view:
M8011D-150TG
download: view:
M8011D-200G
download: view:
M8011D-200T
download: view:
M8011D-200TG
download: view:
M8011R-125T
download: view:
M8011R-150G
download: view:
M8011R-150T
download: view:
M8011R-150TG
download: view:
M8011R-200G
download: view:
M8011R-200T
download: view:
M8011R-200TG
download: view:
M8611C-200G.0
download: view:
M8611C-250G.0
download: view:
M8611C-300G.0
download: view:
M8611C-400G.0
download: view:
M8611C-600G.0
download: view:
Specifications for RiserPACK®
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for RiserPACK®
Videos for RiserPACK®
AGF Manufacturing, Inc. video of Add Pressure Relief to AGF TESTanDRAIN
2021-03-10T00:00:00+00:00Z
(AGF Manufacturing, Inc. ) request for information
AGF Manufacturing, Inc. video of How to Rebuild an AGF TESTanDRAIN
2021-04-28T00:00:00+00:00Z
(AGF Manufacturing, Inc. ) request for information
AGF Manufacturing, Inc. video of AGF PURGEnVENT 7900 Air Vent
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. ) request for information
AGF Manufacturing, Inc. video of AGF COLLECTanDRAIN 5300 Auxiliary Drain
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. ) request for information
AGF Manufacturing, Inc. video of AGF TESTanDRAIN
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. ) request for information
AGF Manufacturing, Inc. video of AGF COLLECTanDRAIN 5150 ALBV Auxiliary Drain Alarm
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. ) request for information
AGF Manufacturing, Inc. video of AGF PURGEnVENT 7930 Air Vent
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. ) request for information
AGF Manufacturing, Inc. video of AGF COLLECTanDRAIN 5200 Auxiliary Drain
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. ) request for information
AGF Manufacturing, Inc. video of AGF CORRinSITE Corrosion Monitor
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. ) request for information
AGF Manufacturing, Inc. video of AGF COLLECTanDRAIN 5400 Auxiliary Drain
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. ) request for information
AGF Manufacturing, Inc. video of AGF PURGEnVENT 7950 Air Vent
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. ) request for information
AGF Manufacturing, Inc. video of AGF PURGEnVENT 7910 Air Vent
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. ) request for information
AGF Manufacturing, Inc. video of AGF RiserPACK
2019-09-19T00:00:00+00:00Z
(AGF Manufacturing, Inc. ) request for information
AGF Manufacturing, Inc. video of AGF TESTanSAVE
2019-09-19T00:00:00+00:00Z
(AGF Manufacturing, Inc. ) request for information
AGF Manufacturing, Inc. video of 7930 End Cap Automatic Air Vent - PURGEnVENT for Wet Fire Sprinkler Systems
2019-09-19T00:00:00+00:00Z
(AGF Manufacturing, Inc. ) request for information
AGF Manufacturing, Inc. video of CORRinSITE
2019-09-19T00:00:00+00:00Z
(AGF Manufacturing, Inc. ) request for information
AGF Manufacturing, Inc. video of Add Pressure Relief Valve to an AGF TESTanDRAIN Model 1000
2021-10-25T00:00:00+00:00Z
(AGF Manufacturing, Inc. ) request for information
AGF Manufacturing, Inc. video of Heated and Automatic Auxiliary Drains by AGF Manufacturing - COLLECTanDRAIN
2021-10-25T00:00:00+00:00Z
(AGF Manufacturing, Inc. ) request for information