Rated 5 based on 1 product reviews
Napoleon Barbeque & Outdoor Living

Grills and Outdoor Kitchen Components

CONTACT INFO
Wolf Steel USA 103 Miller Dr.
Crittenden, KY 41030
Toll Free: 800-461-5581
Phone:
Request for information Napoleon Barbeque & Outdoor Living Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL

BBQ your way with high-quality grilling at an affordable price. The Rogue® XT Propane or Natural Gas Grill is available in different models and sizes to meet your grilling style. Space saving folding side shelves can easily be folded down so the grill can be tucked away when not in use. You'll know it's a Napoleon with the iconic WAVE™ cooking grids. Grill different and go Rogue®

.

  • Rogue® XT 625, available in stainless steel or black comes with an Infrared SIZZLE ZONE™ side burner, 5 stainless steel main burners, 69,000 BTU's, porcelainized cast iron iconic WAVE™ cooking grids and 935 in² total cooking area

 

  • Rogue® XT 525 has 4 stainless steel main burners. Comes with 48,000 BTU's and 710 in² total cooking area or upgrade and get an infrared SIZZLE ZONE™ side burner giving the grill 57,000 BTU's and 805 in² total cooking area. Side burner model available in black or stainless steel. The stainless steel grill with side burner comes with stainless steel iconic WAVE™ cooking grids and the stainless steel without side burner plus black models have porcelainized cast iron iconic WAVE™ cooking grids. “- A" models have a bonus Smoker Box.

 

  • Rogue® XT 425 has 3 Stainless Steel main burners and is available with 42,000 BTU's, and 570 in² total cooking area. It is also available with an Infrared SIZZLE ZONE™ side burner to grill the perfect steak or make sauces and sides while grilling and searing on the main area which includes 51,000 BTU's and 665 in² total cooking area. The Rogue® XT 425 with an infrared side burner is available in stainless steel or black. The stainless steel grill features stainless steel iconic WAVE™ cooking grids and the black model has porcelainized cast Iron iconic WAVE™ cooking grids.

 

  • JETFIRE™ Ignition System

  • Stainless Steel Sear Plates

  • ACCU-PROBE™ Temperature Gauge\

 

Napoleon Professional Support Center

 

- Hide Gallery
Rogue® XT Series

Rogue® XT Series  

1
Specifications for Rogue® XT Series
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW