Rated 5 based on 1 product reviews
VERTILUX Ltd.

Window Coverings

CONTACT INFO
7753 N.W. 79th Place
Medley, FL 33166
Toll Free: 800-356-8837
Phone: 305-593-9494
Request for information VERTILUX Ltd. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
VERTILUX Ltd. > PRODUCT > Roller Shade Fabrics

Vertilux has more than 200 fabric collections with over 1,500 references. Our fabrics have been designed for indoor and outdoor applications, for any level of privacy and visibility. Vertilux offers decorative fabrics with plain, sheer, screen, printed, jacquard and many other designs.
 

Deco-Styles Collection

Polyscreen Vision® Collection

High Living 2.1 Collection

Engineered Shades

Nightfall Blackout Collection

Urban-Chic Collection

Gleamorous Collection

VX ScreenIntimate

Blackout Collection

 

- Hide Gallery
Roller Shade Fabrics

CAD Drawings for Roller Shade Fabrics
Tubes for Roller Shades (Aluminum & Galvanized)
download: view:
Soffit for Roller Shades
download: view:
CASSETTE 100 - Flat
download: view:
CASSETTE 100 - Round
download: view:
CASSETTE 120 - Flat
download: view:
CASSETTE 120 - Round
download: view:
CASSETTE 130 - Manual - Single Shade
download: view:
CASSETTE 130 - Manual - Dual Shade
download: view:
CASSETTE 130 - Motorized - Single Shade
download: view:
CASSETTE 130 - Motorized - Dual Shades
download: view:
V12 SYSTEM
download: view:
V12 SYSTEM - 38 mm
download: view:
FIT Chainless
download: view:
FIT Neolux
download: view:
FIT OM
download: view:
FIT Standard
download: view:
AXIO - Manual System
download: view:
AXIO - Manual Guided System
download: view:
AXIO - Motorized System
download: view:
AXIO - Motorized Guided System
download: view:
0 154 DC V10XX
download: view:
0 154 DC V11XX
download: view:
0 154 DC V15XX
download: view:
0 154 DC V17XX
download: view:
0 154 DC V20XX
download: view:
0 154 DC V30XX
download: view:
0 155 DC V10XX
download: view:
0 155 DC V11XX
download: view:
0 155 DC V15XX
download: view:
0 155 DC V17XX
download: view:
0 155 DC V20XX
download: view:
0 155 DC V30XX
download: view:
0 154 CL V10XX
download: view:
0 154 CL V11XX
download: view:
0 154 CL V15XX
download: view:
0 154 CL V17XX
download: view:
0 154 CL V20XX
download: view:
0 154 CL V30XX
download: view:
0 155 CL V10XX
download: view:
0 155 CL V11XX
download: view:
0 155 CL V15XX
download: view:
0 155 CL V17XX
download: view:
0 155 CL V20XX
download: view:
0 155 CL V30XX
download: view:
EURO SMALL BRACKET SYSTEM
download: view:
EURO MEDIUM BRACKET SYSTEM
download: view:
EURO LARGE BRACKET SYSTEM
download: view:
EURO DUAL SMALL BRACKET SYSTEM CEILING MOUNT
download: view:
EURO DUAL SMALL BRACKET SYSTEM WALL MOUNT
download: view:
EURO DUAL LARGE BRACKET SYSTEM CEILING MOUNT
download: view:
EURO DUAL LARGE BRACKET SYSTEM WALL MOUNT
download: view:
2 Shades Manual Operation
download: view:
2 Shades Motorized Operation
download: view:
Single Shade Manual Operation
download: view:
Single Shade Motorized Operation
download: view:
Manual Operation (Contract Clutch)
download: view:
Motorized Operation
download: view:
3 Inch Flat Fascia
download: view:
4 Inch Flat Fascia
download: view:
3 Inch Round Fascia
download: view:
Q-BOX 85
download: view:
Zip Cassette - for Architects
download: view:
Z-BOX System
download: view:
MATRIX SYSTEM - Motor Operation
download: view:
MATRIX SYSTEM - Chain and Cord Operation
download: view:
MATRIX SYSTEM - Motor Operation with Valance
download: view:
MATRIX SYSTEM - Wand Operation
download: view:
DUNES system - Cordchain Operation
download: view:
DUNES system - Motor Operation
download: view:
DUNES system - Wand Operation
download: view:
LUMINUX system - Cordchain Operation
download: view:
LUMINUX system - Motor Operation
download: view:
LUMINUX system - Wand Operation
download: view:
Bottom Rail for NEOLUX
download: view:
Bottom Rail for ROLLER SHADES
download: view:
Side Channels
download: view:
Rails for Cellular and Pleated Shades
download: view:
1 1/2" Projection
download: view:
2" Projection
download: view:
1 1/2" Projection
download: view:
2" Projection
download: view:
Specifications for Roller Shade Fabrics
12 20 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Roller Shade Fabrics
BusinessApplication
Building Construction Specifications
 
Catalogs for Roller Shade Fabrics
Videos for Roller Shade Fabrics
VERTILUX Ltd. video of Installation - Motorized Roller Shade with 4" Engineered Fascia Outside Mount
2020-06-24T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Motorized Quick Connect Roller Shade with 4" Engineered Fascia Inside Mount
2020-06-24T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with 4" Engineered Fascia & Side Channels Inside Mount
2020-06-24T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Roller Shade with Engineered Contract Clutch & 4" Engineered Fascia Inside Mount
2020-06-24T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Fabrication - Roller Shade with 4" Engineered Contract Clutch & Fascia
2020-06-24T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with Cassette Flat
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Chain Operated Roller Shade with Cassette Flat
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with Fascia & Side Channels
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Chain Operated Roller Shade with Fascia & Side Channels
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Chain Operated Neolux Dual Shade with Cassette Round
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Motorized Neolux Dual Shade with Cassette Round
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Chain Operated Roller Shade with Euro Brackets
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with Euro Brackets
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shades with Euro Dual Brackets
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Motorized Vertical Blind with Valance - Lateral Opening
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Motorized Vertical Blind - Central Opening
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Clutch Operated Cellular Shade
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Cordless Cellular Shade
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - V12 System
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Motorized Sliding Panels
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation Motorized Z Box Shade
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Crank Operated Arion Shade
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Motorized Guided Arion Shade
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - Motorized Drapery
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Installation - FIT Roller Shade System
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Programming - VTi® Celtic RF AC Motors with Rechargeable Battery
2019-06-30T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Programming - VTi® Celtic RF AC Motors with Electronic Limits
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Programming - VTi® Celtic RF AC Motors with Mechanical Limits
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Programming - VTi® Celtic Motor for Vertical Blinds
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Programming - VTi® Celtic Motor for Sliding Panels
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information
VERTILUX Ltd. video of Programming - VTi® Celtic Drapery Motor
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.) request for information