X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Fall Protection
CONTACT INFO
3833 Sala Way
Red Wing
, MN
55066-5005
Toll Free:
800-328-6146
Phone:
651-388-8282
https://www.3m.com/3M/en_US/p/c/ppe/fall-protection/i/safety/personal-safety/
Request for information
3M Fall Protection Business
Contact Us / RFI
USA reps
Canadian reps
International reps
CONTENT
SOCIAL
3M Fall Protection Business
>
PRODUCT
>
Rollgliss™ R550 Rescue and Descent Device - Model: 3327100
Rollgliss™ R550 Rescue and Descent Device - Model: 3327100
PRODUCT HIGHLIGHTS
Emergency rescue and evacuation from a wide variety of elevated work areas
Fully automatic controlled descent
Bidirectional design enables multiple rescues
Built-in rescue lifting wheel
100 ft. (30.5 m) 3/8" (9.5 mm) kernmantle rope lifeline
Rated for up to 1,640 ft. (500 m) height for one user, 575 ft. (175 m) for two users
Compact and lightweight design
High strength corrosion resistant construction
Integrated rope ears
Dual brake design
Equipped with i-Safe™
Kit also contains 4 ft. (1.2m) anchor sling, two carabiners and carrying bag
Other standard and custom lengths are available
Models also available without lifting wheel or add a humidity case.
- Hide Gallery
Rollgliss™ R550 Rescue and Descent Device
Model: 3327100
1
Catalogs for Rollgliss™ R550 Rescue and Descent Device - Model: 3327100