Rated 5 based on 1 product reviews
CONTACT INFO
14241 Grant St.
Moreno Valley, CA 92553
Phone: 877-906-3999
Request for information Porvene Doors, Inc. Contact Us / RFI
Porvene Doors, Inc. > PRODUCT > Rolling Steel Insulated Service Doors - Series 600

Standard Features:

• Insulated Slat Curtain: Environmentally Safe Polyisocyannurate insulating material housed between a 22 gauge front slat and a 24 gauge back slat.
• Guides: Structual steel wall angle with vinyl jamb weatherseal.
• Bottom Bar: Two 2A" x 2A" x 1/8A" structural steel angles form a rugged bottom bar assembly. A vinyl bulb astragal helps to conform to floor irregularities and helps guard against weather, dirt, insects and rodents.
• Pipe Barrel: Continuous minimum 6A" diameter pipe to support door curtain with no more than .03A" of deflection per foot of width.
• Door Stops: Removable stops located on inside and outside of the guides for added safety.
• Hood: 24 Gauge galvanized steel with a baked enamel prime finish hood including an 8A" baffle to help seal out the elements.
• Chain Hoist: Heavy duty #50 roller chain and sprockets combined with a smooth hand-chain provides for safe and efficient operation. Removal of chain hoist makes door Electric Operation ready without further modification or cost.
• Standard Color: Mohegan White.

 

- Hide Gallery
Rolling Steel Insulated Service Doors