Skyco Shading Systems, Inc.
Skyco Shading Systems, Inc.
Sun Control Solutions
CONTACT INFO
3411 W. Fordham Ave.
Santa Ana, CA 92704-4422
Toll Free: 800-777-5926
Phone: 714-708-3038
Continuing Education Logo
Request for information Skyco Shading Systems, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

Architecturally stylish shades available in solar, woven woods, bamboo, grass, some blackout material and customer's own material. Available as both Manual and Motorized operation. Roman shades can be heavy, so motorizing larger Roman Shades may be required.


  • Style - Flat or Soft Fold
  • Manual - Cord Pulley or Bead / Reel
  • Motorized
      o 120V AC with 2" aluminum tube.
      o Motor in a tube with take up reels or "C" clamps take up the heavy duty lift cord.
  • Motor Controls - Switches, radio & IR remote, sun sensor, home automation and audio visual interface. Shades can operate individually and / or in groups.
  • Brass rings or grommets for cord guide.
  • 1" x 2" or 1" x 4" wood mounting board - covered all sides with matching fabric to shade.
  • Custom edge banding is available in assorted trims or COM.
  • Valance - self front or front mounting without valance.
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Roman Shades

Window Shades: Manual Roman Shade

Window Shades: Motorized Roman Shade

CAD Drawings for Roman Shades
Manual Roman Shade
download: view:
Specifications for Roman Shades
12 20 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Roman Shades