UNILOCK®
UNILOCK®
UNILOCK®
Pavements and Retaining Walls
CONTACT INFO
401 The West Mall Suite 610
Toronto, ON, Canada M9C 5J5
Toll Free: 800-864-5625
Phone:
Fax:
Continuing Education Logo
Request for information UNILOCK® Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL
UNILOCK® > PRODUCT > Roof Decks - Umbriano™
Roof Decks

Roof Decks  

Umbriano™  
1

Unilock's Umbriano is the ideal product for virtually any landscaping project. With its non-slip surface and stain resistant properties, it is ideal for walkways, patios or pool decks. Umbriano may be used in driveways or in high traffic areas if the correct sizes and laying patterns are installed. (see Important Information tab below)Umbriano is engineered specifically to out-perform the majority of paving stones available today. With its extremely dense molecular composition, it is unaffected by chlorine or salt pool water, and is resistant to de-icing salt erosion.The clean sharp edges of Umbriano are favored among architects and designers to add a contemporary or modern touch to any project.

Rated 5 based on 1 product reviews
Revit BIM Files for Roof Decks - Umbriano™

Pavers

Unilock: Retaining Walls and Paver Materials: SketchUp files

Unilock: Materials ADA

Unilock: Materials Achorlock

Unilock: Materials Artline

Unilock: Materials Avante

Unilock: Materials Beacon: Hill: Flagstone

Unilock: Materials Bristol: Valley

Unilock: Materials Brussels

Unilock: Materials City: Park: Paver

Unilock: Materials Copthorne

Unilock: Materials Courtstone

Unilock: Materials DuraHold: Natural

Unilock: Materials EPA

Unilock: Materials Eco: Optiloc

Unilock: Materials EcoPriora

Unilock: Materials Ecoline: Smooth

Unilock: Materials Ecoloc: Natural

Unilock: Materials HPR

Unilock: Materials HPR: Granite

Unilock: Materials Hollandstone

Unilock: Materials Il: Campo

Unilock: Materials Lineo

Unilock: Materials Mattoni

Unilock: Materials Optiloc: Natural

Unilock: Materials Pisa2

Unilock: Materials Promenade

Unilock: Materials Richcliff

Unilock: Materials Rivenstone

Unilock: Materials Rivercrest

Unilock: Materials Roman: Pisa

Unilock: Materials Senzo

Unilock: Materials Series

Unilock: Materials SienaStone

Unilock: Materials Thornbury

Unilock: Materials Townhall

Unilock: Materials Tribeca

Unilock: Materials Turfstone

Unilock: Materials Umbriano

Unilock: Materials Unigranite

Unilock: Materials Westport

Unilock: Materials Yorkstone

CAD Drawings for Roof Decks - Umbriano™
Unilock - Typical Paver Cross Section - Roof Pavers
download: view:
Unilock - Typical Paver Cross Section
download: view:
Catalogs for Roof Decks - Umbriano™
Videos for Roof Decks - Umbriano™
UNILOCK® video of Why Unilock
2018-10-10
(UNILOCK®) request for information
UNILOCK® video of Umbriano
2018-10-10
(UNILOCK®) request for information
UNILOCK® video of Acid Test
2019-06-30
(UNILOCK®) request for information
UNILOCK® video of EasyClean
2019-06-30
(UNILOCK®) request for information
UNILOCK® video of Melk Project
2019-06-30
(UNILOCK®) request for information
UNILOCK® video of Navy Pier Project
2019-06-30
(UNILOCK®) request for information
UNILOCK® video of Yorkville Story
2019-06-30
(UNILOCK®) request for information