Leading Edge Safety, LLC
undefined by Leading Edge Safety, LLC
Fall Protection
CONTACT INFO
CONTENT
Roof Hatch Guardrail > PRODUCT > Roof Hatch Guardrail
Roof Hatch Guardrail
The PRS Roof Hatch Guardrail system provides permanent full-perimeter fall protection with improved egress and ingress for all roof hatches. The Roof Hatch Guardrail system meets and exceeds numerous standards and requirements for floor openings and walking/working surfaces. Zero Penetration attachment will not damage roof flashings, prevents moisture from entering the building, and will not void the roof warranty. Each unit features patented GrabSafeTM handholds, providing 3-point control throughout egress and ingress. Guardrail extensions create a landing area to ensure safe operation of the self-closing gate while standing on the walking surface, not the ladder. Powder coated steel colors available to match Kynar™ sheet metal or other building components and RAL colors. Roof Hatch Guardrail meets and exceeds OSHA Standards and International Building Codes (ICC). The Roof Hatch Guardrail system was strategically designed by experts with years of experience in the fall protection industry to ensure compliance, safety and ease of use. Self-closing gate and built-in landing area provide maximum safety and security to users. The integrated GrabSafe hand holds provide permanent ladder extensions to assist in comfortable and safe egress and ingress of the ladder. More built-in safety features then the competition and engineered to exceed 250lb constant loads, the Roof Hatch Guardrail is your ultimate choice for safety. When it comes to roof hatch fall protection, there's simply is no better solution than Leading Edge Safety. Our wide breadth of knowledge in the permanent and temporary guardrail industry allows us to craft the best fall protection products available - and roof hatch guardrails are no exception.
Rated 5 based on 1 product reviews

Revit BIM Files for Roof Hatch Guardrail

Pipe and Tube Railing Systems BIM system
Pipe and Tube Railing Systems

Download Revit System Files:

Pipe and Tube Railing Systems: Roof Hatch: Guardrail 30x36 14 BIM family
Pipe and Tube Railing Systems: Roof Hatch: Guardrail 30x36 14

Download Revit Family Files:
or, download:

Pipe and Tube Railing Systems: Roof Hatch: Guardrail 30x54 14 BIM family
Pipe and Tube Railing Systems: Roof Hatch: Guardrail 30x54 14

Download Revit Family Files:
or, download:

CAD Detail Files for Roof Hatch Guardrail

Pipe and Tube Railing Systems
image/vnd.dwg download: view:

Specifications for Roof Hatch Guardrail

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications

Specwizards® for Roof Hatch Guardrail

05 52 13 |
BusinessApplication
Building Construction Specifications

Catalogs for Roof Hatch Guardrail

Videos for Roof Hatch Guardrail

Leading Edge Safety, LLC video of Leading Edge Safety SpecWizard for Pipe and Tube Safety Railing Systems
2015-05-18